Linear Ball Bearings | Linear Ball Bearings

Linear Ball Bearings

PBC Linear® delivers durable precision Linear Ball Bearings with pillow blocks, flange mounts or as standard ball bearings in closed, open and adjustable forms. There are popular double size flanged versions as well as a line of self-aligning Precision Plus ball bearings. All products in this line match industry size standards and perform reliably in high-speed environments. 

More About Linear Ball Bearings

Browse Categories

Linear Ball Bearings

325 products
Close filters
325 products
Crowned, self-aligning housing inner diameter
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 1" ID (inner diameter) inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in..
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 3/4" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
Inch Series Closed Pillow Block consisting of a Linear Ball Bearing with a 1.5" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
ISO Metric Closed Pillow Block consisting of a Linear Ball Bearing with a 25mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
Compensated ID Round Flanged (End Mount) Double Plain Linear Bearing with a 25mm ISO Metric ID (inner diameter). The compensated running clearance on the inner diameter is 0.0015” for those who prefer speed over precision. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J..
Compensated ID Round Flanged (End Mount) Double Plain Linear Bearing with a 30mm ISO Metric ID (inner diameter). The compensated running clearance on the inner diameter is 0.0015” for those who prefer speed over precision. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J..
Round Flanged (End Mount) Double Plain Linear Bearing with a 50mm ISO Metric ID (inner diameter) and a precision running clearance on the inner diameter of 0.0005” for those who prefer precision over speed. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J ISO..
Compensated ID Round Flanged (End Mount) Double Plain Linear Bearing with a 60mm ISO Metric ID (inner diameter). The compensated running clearance on the inner diameter is 0.0015” for those who prefer speed over precision. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J..
Round Flanged (End Mount) Double Plain Linear Bearing with a 60mm ISO Metric ID (inner diameter) and a precision running clearance on the inner diameter of 0.0005” for those who prefer precision over speed. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J ISO..
Round Flanged (End Mount) Double Plain Linear Bearing with a 40mm ISO Metric ID (inner diameter) and a precision running clearance on the inner diameter of 0.0005” for those who prefer precision over speed. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J ISO..
Compensated ID Round Flanged (End Mount) Double Plain Linear Bearing with a 40mm ISO Metric ID (inner diameter). The compensated running clearance on the inner diameter is 0.0015” for those who prefer speed over precision. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J..
Compensated ID Round Flanged (End Mount) Double Plain Linear Bearing with a 50mm ISO Metric ID (inner diameter). The compensated running clearance on the inner diameter is 0.0015” for those who prefer speed over precision. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J..
Round Flanged (End Mount) Double Plain Linear Bearing with a 25mm ISO Metric ID (inner diameter) and a precision running clearance on the inner diameter of 0.0005” for those who prefer precision over speed. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J ISO..
Round Flanged (End Mount) Double Plain Linear Bearing with a 30mm ISO Metric ID (inner diameter) and a precision running clearance on the inner diameter of 0.0005” for those who prefer precision over speed. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J ISO..
Compensated ID Round Flanged (End Mount) Double Plain Linear Bearing with a 20mm ISO Metric ID (inner diameter). The compensated running clearance on the inner diameter is 0.0015” for those who prefer speed over precision. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J..
Compensated ID Round Flanged (End Mount) Double Plain Linear Bearing with a 12mm ISO Metric ID (inner diameter). The compensated running clearance on the inner diameter is 0.0015” for those who prefer speed over precision. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J..
Round Flanged (End Mount) Double Plain Linear Bearing with a 16mm ISO Metric ID (inner diameter) and a precision running clearance on the inner diameter of 0.0005” for those who prefer precision over speed. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J ISO..
Round Flanged (End Mount) Double Plain Linear Bearing with a 20mm ISO Metric ID (inner diameter) and a precision running clearance on the inner diameter of 0.0005” for those who prefer precision over speed. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J ISO..
Compensated ID Round Flanged (End Mount) Double Plain Linear Bearing with a 16mm ISO Metric ID (inner diameter). The compensated running clearance on the inner diameter is 0.0015” for those who prefer speed over precision. Self-Lubricating Bearing Liner: FrelonGOLD® is standard; Optional liners include Frelon® W (FDA compliant) & Frelon® J..

Linear Ball Bearings

325 products

PBC Linear® delivers durable precision Linear Ball Bearings with pillow blocks, flange mounts or as standard ball bearings in closed, open and adjustable forms. These ball bearings match industry size standards and perform reliably in high-speed environments. 

Linear Ball Bearings & Bushings

Our Linear Ball Bearings provide unmatched performance in linear motion with compatibility for industry standards. These bearings feature durable, heat-treated alloy steel shells and resin retainers for quieter operation and reduced friction.

Feature Specification
Temperature Range -4°F to +176°F (-20°C to +80°C)
Material Heat-treated alloy steel shells
Designs Wide range including double wide and thin wall
Styles Closed Open Double Wide Thin Wall

Linear Ball Bearing Flange Mounts

Designed for compact and efficient installation, Linear Ball Bearing Flange Mounts excel in high-speed applications. These mounts offer outstanding load capacities and low friction for enhanced performance.

Feature Specification
Inner Diameter Range 8 mm to 50 mm
Static Load Capacity Up to 15,900 N
Dynamic Load Capacity Up to 6,080 N
Designs Double wide options available
Styles Round Square Round Center Mount Square Center Mount Double Wide

Linear Ball Bearing Pillow Blocks

Linear Ball Bearing Pillow Blocks are designed for versatile mechanical applications, featuring aluminum alloy housings and ball bearing inserts for stability and efficiency. These blocks accommodate high loads while minimizing friction.

Feature Specification
Static Load Capacity Up to 7,900 N (1,700 lb)
Dynamic Load Capacity Up to 3,800 N (850 lb)
Designs Open and closed configurations
Styles Closed Single Closed Twin Open Single Open Twin