Pillow Block Linear Ball Bearings

Linear Ball Bearing Pillow Blocks - Open Single

Open single (standard width) Linear Ball Bearing Pillow Blocks.  

  • Inch and metric sizing options 
  • Size interchangeable with industry standards and with Simplicity series 
  • Also available with a Super Ball Bearing 
  • ID sizes: 0.25 in to 2 in or 8 mm to
More About Linear Ball Bearing Pillow Blocks - Open Single

Linear Ball Bearing Pillow Blocks - Open Single

20 products
Close filters
20 products
Open Pillow Block Bearing featuring a Linear Ball Bearing with a 12mm ID (inner diameter) inside a housing made of aluminum alloy. Durable Heat Treated Alloy Steel Shell. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with..
$75.50
Open Pillow Block Bearing featuring a Linear Ball Bearing with a 16mm ID (inner diameter) inside a housing made of aluminum alloy. Durable Heat Treated Alloy Steel Shell. ISO Metric. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size..
$86.62
Open Pillow Block Bearing featuring a Linear Ball Bearing with a 20mm ID (inner diameter) inside a housing made of aluminum alloy. Durable Heat Treated Alloy Steel Shell. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with..
$94.81
Open Pillow Block Bearing featuring a Linear Ball Bearing with a 25mm ID (inner diameter) inside a housing made of aluminum alloy. Durable Heat Treated Alloy Steel Shell. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with..
$136.69
Open Pillow Block Bearing featuring a Linear Ball Bearing with a 30mm ID (inner diameter) inside a housing made of aluminum alloy. Durable Heat Treated Alloy Steel Shell. ISO Metric. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size..
$204.98
Open Pillow Block Bearing consisting of a Linear Ball Bearing with a 40mm ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity..
$252.79
Open pillow block bearing featuring a linear ball bearing with a 50mm inner diameter (ID) in accordance with ISO Metric standards, housed in a durable aluminum alloy casing. The shell is made from heat-treated alloy steel for enhanced strength and longevity. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from..
$386.00
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 1/2" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$78.89
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 5/8" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$90.53
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 3/4" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$99.11
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 1" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$142.80
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 1.25" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$214.18
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 1.5" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$264.16
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 2" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$403.33
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 5/8" ID (inner diameter) inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in..
$125.12
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 3/4" ID (inner diameter) inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in..
$134.00
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 1" ID (inner diameter) inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in..
$185.07
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 1.25" ID (inner diameter) inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in..
$275.53
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 1.5" ID (inner diameter) inside a housing made of aluminum alloy. The Precision Plus series is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a..
$339.94
The IPPSN32G 2" Open Pillow Block Linear Ball Bearing is self-aligning due to a crowned bearing shell inside the pillow block housing made of aluminum alloy. The IPPS products all come with a grease zerk fitting, a small hole in the pillow block which is also called a lubrication port. The..
$534.02

Linear Ball Bearing Pillow Blocks - Open Single

20 products

Open single (standard width) Linear Ball Bearing Pillow Blocks.  

  • Inch and metric sizing options 
  • Size interchangeable with industry standards and with Simplicity series 
  • Also available with a Super Ball Bearing 
  • ID sizes: 0.25 in to 2 in or 8 mm to 50 mm 
  • Static Load Capacities up to 1,700 lb (7,900 N) 
  • Dynamic Load Capacities up to 850 lb (3,800 N) 
  • Low Coefficient of Friction 
  • Heat treated alloy steel shell 
  • Resin retainer for reduced noise 
  • Also offered with Precision Plus for self-aligning