Linear Ball Bearing Pillow Blocks
Browse Categories
Linear Ball Bearing Pillow Blocks from PBC Linear® feature an aluminum alloy housing with a ball bearing insert. These pillow blocks are self-aligning and compatible with industry-standard ball bearing pillow blocks. Linear Ball Bearing Pillow Blocks from PBC Linear deliver excellent rigidity while ensuring smooth, quiet performance.
- Inch and metric sizing options
- Available in open, closed, and twin styles
- Designed to handle heavy loads, with static capacities up to 1,700 lb (7,900 N) and dynamic capacities up to 850 lb (3,800 N)
- Low coefficient of friction provides smooth movement and high operational efficiency
- Resin retainers reduce operational noise, creating a quieter work environment
- Equipped with double seals offering protection against contaminants and extending the bearing's lifespan
- Can be press-fitted or slip-fitted with epoxy, and is compatible with both fully supported and end-supported shafts
Recently Viewed Products
Exclusive section that stores the history of product views