Twin Linear Ball Bearing Pillow Blocks - Open
Open, double wide linear ball bearing pillow blocks.
- Only in inch sizes
- Size interchangeable with industry standards and with Simplicity series
- Also available with a Super Ball Bearing
- ID sizes: 0.25 in to 2 in
- Static Load Capacities up to 3,000 lb (13,345 N)
- Dynamic Load Capacities up to 1,700 lb (7,600 N)
- Low Coefficient of Friction
- Heat treated alloy steel shell
- Resin retainer for reduced noise
- Also offered with Precision Plus technology for self-aligning
Recently Viewed Products
Exclusive section that stores the history of product views