Linear Ball Bearing Pillow Blocks - Closed Single

Linear Ball Bearing Pillow Blocks - Closed Single
Closed, single (standard width) linear ball bearing pillow blocks.
- Inch and metric sizing options
- Size interchangeable with industry standards and with Simplicity series
- Also available with a Super Ball Bearing
- ID sizes: 0.25 in to 2 in or 8 mm
Linear Ball Bearing Pillow Blocks - Closed Single
25 products
Closed Pillow Block Bearing featuring a Linear Ball Bearing with a 10mm ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain..
$59.49
Inch Series Closed Pillow Block consisting of a Linear Ball Bearing with a 1.5" ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our..
$214.75
Closed Pillow Block Bearing consisting of a Linear Ball Bearing with a 25mm ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity..
$108.54
Inch Series Closed Pillow Block consisting of a Linear Ball Bearing with a 1.5" ID (inner diameter) inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in..
$289.13
Closed Pillow Block Bearing consisting of a Linear Ball Bearing with a 50mm ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity..
$307.93
Closed Pillow Block Bearing featuring a Linear Ball Bearing with a 40mm ID (inner diameter) inside a housing made of aluminum alloy. Durable Heat Treated Alloy Steel Shell. ISO Metric. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size..
$205.51
Closed Pillow Block Bearing consisting of a Linear Ball Bearing with a 16mm ID (inner diameter) inside a housing made of aluminum alloy. Durable Heat Treated Alloy Steel Shell. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable..
$71.51
Closed Pillow Block Bearing featuring a Linear Ball Bearing with a 20mm ID (inner diameter) inside a housing made of aluminum alloy. Durable Heat Treated Alloy Steel Shell. ISO Metric. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size..
$76.90
Closed Pillow Block Bearing consisting of a Linear Ball Bearing with a 30mm ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity..
$161.44
Closed Pillow Block Bearing featuring a Linear Ball Bearing with a 12mm ID (inner diameter) inside a housing made of aluminum alloy. Durable Heat Treated Alloy Steel Shell. ISO Metric. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size..
$65.08
Closed Pillow Block consisting of a Linear Ball Bearing with a 3/4" ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain..
$80.37
Closed Pillow Block Bearing consisting of a Linear Ball Bearing with a 8mm ID (inner diameter) inside a housing made of aluminum alloy. Durable Heat Treated Alloy Steel Shell. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable..
$56.80
Closed Pillow Block consisting of a Linear Ball Bearing with a 1/2" ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain..
$68.02
Closed Pillow Block consisting of a Linear Ball Bearing with a 1/4" ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain..
$59.36
Closed Pillow Block consisting of a Linear Ball Bearing with a 3/8" ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain..
$61.24
Inch Series Closed Pillow Block consisting of a Linear Ball Bearing with a 5/8" ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our..
$74.72
Inch Series Closed Pillow Block consisting of a Linear Ball Bearing with a 1.25" ID (inner diameter) inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in the..
$229.31
Inch Series Closed Pillow Block consisting of a Linear Ball Bearing with a 1" ID (inner diameter) inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in..
$156.02
Inch Series Closed Pillow Block consisting of a Linear Ball Bearing with a 3/4" ID (inner diameter) inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in..
$108.55
Inch Series Closed Pillow Block consisting of a Linear Ball Bearing with a 2" ID (inner diameter) inside a housing made of aluminum alloy. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our..
$321.81
Linear Ball Bearing Pillow Blocks - Closed Single
25 products
Closed, single (standard width) linear ball bearing pillow blocks.
- Inch and metric sizing options
- Size interchangeable with industry standards and with Simplicity series
- Also available with a Super Ball Bearing
- ID sizes: 0.25 in to 2 in or 8 mm to 50 mm
- Static Load Capacities up to 1,700 lb (7,900 N)
- Dynamic Load Capacities up to 850 lb (3,800 N)
- Low Coefficient of Friction
- Heat treated alloy steel shell
- Resin retainer for reduced noise
- Also offered with Precision Plus for self-aligning
Recently Viewed Products
Exclusive section that stores the history of product views