Linear Ball Bearing Pillow Blocks - Closed Single
Closed, single (standard width) linear ball bearing pillow blocks.
- Inch and metric sizing options
- Size interchangeable with industry standards and with Simplicity series
- Also available with a Super Ball Bearing
- ID sizes: 0.25 in to 2 in or 8 mm
Closed, single (standard width) linear ball bearing pillow blocks.
- Inch and metric sizing options
- Size interchangeable with industry standards and with Simplicity series
- Also available with a Super Ball Bearing
- ID sizes: 0.25 in to 2 in or 8 mm to 50 mm
- Static Load Capacities up to 1,700 lb (7,900 N)
- Dynamic Load Capacities up to 850 lb (3,800 N)
- Low Coefficient of Friction
- Heat treated alloy steel shell
- Resin retainer for reduced noise
- Also offered with Precision Plus for self-aligning
Recently Viewed Products
Exclusive section that stores the history of product views