Linear Ball Bearing EPKC (Metric) Square Flange Center Mount

Linear Ball Bearings - Square Flange Center Mount

  This is the double length version of our Linear Ball Bearings with a square flange located at the center of the bearing.  ID sizes range from 8 mm to 50 mm  Metric and JIS sizing options  Static Load Capacities up to 15,900 N (3,500 lb)  Dynamic Load Capacities up to 6,000 N (1,300 lb)  Static Mo ...Show More

Linear Ball Bearings - Square Flange Center Mount

8 products
Close filters
8 products
Square Flanged Linear Ball Bearing 25mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$121.28
Square Flanged Linear Ball Bearing 50mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$408.35
Square Flanged Linear Ball Bearing 30mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$203.32
Square Flanged Linear Ball Bearing 40mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$233.60
Square Flanged Linear Ball Bearing 8mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$54.60
Square Flanged Linear Ball Bearing 20mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$83.41
Square Flanged Linear Ball Bearing 12mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$57.68
Square Flanged Linear Ball Bearing 16mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$67.16

Linear Ball Bearings - Square Flange Center Mount

8 products