Flanged Ball Bearing

Flanged Linear Ball Bearings

PBC Linear® supplies a reticulating Linear Ball Bearing with a Flange Mount as a tried and tested option for robust and reliable linear motion. Ball Bearing Flange Mounts combine compact design with high speed and high performance, ensuring easy installation and reliable operation in various mechanical setups. Their design flexibility allows for center or end mounting, providing critical structural support and smooth motion essential for advanced machinery and equipment.

More About Flanged Linear Ball Bearings

Browse Categories

Flanged Linear Ball Bearings

94 products
Close filters
94 products
Part Number epf16g Size 16mm Tolerance +0.009/-0.001mm Ball Circuits 5 Weight 103G Dynamic Load Rating 578N Static Load Rating 892N
$33.59
Linear Ball Bearing 25mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
$60.65
Flanged Linear Ball Bearing 8mm ISO Metric ID (inner diameter). The round shaft bushing is a popular choice for linear motion applications in relatively clean environments with minimal debris. Designed for reliable, efficient, and quiet operation, this bearing performs very well. Round Flange End Mount Double Wide Polymer Cage Specifications..
$45.41
Square Flanged Linear Ball Bearing JPKC25G 25mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional cost
$60.65
Part Number JPFC8G Bearing Type JIS Metric Linear Ball Bearing ISO Metric Flange Type Round Flange Flange Location Flange Center Mount Shaft Diameter 8mm Retainer Material Polymer Cage Bearing Width Double Wide Bearing Modifications Closed
$26.07
Square Flanged Linear Ball Bearing 50mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and the Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer:..
$204.19
Linear Ball Bearing 50mm JIS Metric ID (inner diameter) Square Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at..
$171.29
Center Mount Flanged Linear Ball Bearing 50mm JIS Metric ID (inner diameter) Round Flange Center Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included..
$204.19
Flanged Linear Ball Bearing - 50mm JIS Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated..
$173.80
Square Flanged Linear Ball Bearing 50mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$408.35
Square Flanged Linear Ball Bearing 50mm ISO Metric ID (inner diameter) End Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$344.44
Linear Ball Bearing 50mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
$408.35
Flanged Linear Ball Bearing 50mm ISO Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
$344.44
Linear Ball Bearing 50mm JIS Metric Square Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional cost..
$204.19
Linear Ball Bearing 50mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel..
$204.19
Square Flanged Linear Ball Bearing 50mm ISO Metric ID (inner diameter) End Mount Standard Width Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$204.19
Linear Ball Bearing 50mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
$204.19
Square Flanged Linear Ball Bearing 40mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional cost
$116.81
Linear Ball Bearing 40mm JIS Metric  Square Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional cost..
$149.09
Center Mount Flanged Linear Ball Bearing 40mm JIS Metric ID (inner diameter) Round Flange Center Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included..
$116.81
94 products

Flanged Linear Ball Bearings

94 products

PBC Linear® supplies a reticulating Linear Ball Bearing with a Flange Mount as a tried and tested option for robust and reliable linear motion. Ball Bearing Flange Mounts combine compact design with high speed and high performance, ensuring easy installation and reliable operation in various mechanical setups. Their design flexibility allows for center or end mounting, providing critical structural support and smooth motion essential for advanced machinery and equipment.

Features and Specifications for Flanged Linear Ball Bearings 

  • Metric and JIS sizing options. Metric from 8mm to 50mm inner diameter 
    (there is no inch series for flanged ball bearings from PBC Linear)
  • Offered as a round or square flange, wide and center mounted designs 
  • ID sizes: 8 mm (0.31 in) to 50 mm (1.97 in)
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Heat treated alloy steel shell 
  • Low coefficient of friction 
  • Resin retainer for reduced noise 
  • Size Interchangeable with industry standards and with Simplicity series 
  • Static Load Capacities up to 15,900 N (3,500 lb) 
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)  
  • Double Seals: Included as standard at no additional cost

What comprises a Flanged Bearing? A flange is a protruding section of a bearing with holes meant for mounting onto another machinery component.