Round Flanged Linear Ball Bearing JPF (JIS)

Round Flanged Linear Ball Bearings

Round Flanged Ball Bearings have several advantages over Square Flanged bearings that experienced machinists would know. First, they don't have to be aligned as they rotate into position like one would have to do with a square flange. Second, they can fit into smaller spaces and are less likely to interfere with other components because they have no corners. Third, stress distribution is equal with a round flange. This is the standard single size version of the PBC Linear® flanged linear ball bearing line.

More About Round Flanged Linear Ball Bearings

Round Flanged Linear Ball Bearings

15 products
Close filters
15 products
Linear Ball Bearing 25mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
$60.65
Part Number epf16g Size 16mm Tolerance +0.009/-0.001mm Ball Circuits 5 Weight 103G Dynamic Load Rating 578N Static Load Rating 892N
$33.59
Linear Ball Bearing 50mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel..
$204.19
Linear Ball Bearing 30mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel..
$101.65
Linear Ball Bearing 25mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel..
$60.65
Linear Ball Bearing 40mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel..
$116.81
Flanged Linear Ball Bearing 16mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
$33.59
Linear Ball Bearing 8mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
$27.33
Linear Ball Bearing 12mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain..
$28.84
Linear Ball Bearing 20mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel..
$41.72
Linear Ball Bearing 50mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
$204.19
Linear Ball Bearing 30mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
$101.65
Linear Ball Bearing 40mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
$116.81
Linear Ball Bearing 8mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
$27.33
Flanged Linear Ball Bearing 20mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
$41.72

Round Flanged Linear Ball Bearings

15 products

Round Flanged Ball Bearings have several advantages over Square Flanged bearings that experienced machinists would know. First, they don't have to be aligned as they rotate into position like one would have to do with a square flange. Second, they can fit into smaller spaces and are less likely to interfere with other components because they have no corners. Third, stress distribution is equal with a round flange. This is the standard single size version of the PBC Linear® flanged linear ball bearing line.


  • ID sizes range from 8 mm to 50 mm 
  • Static Load Capacities up to 7,900 N (1,700 lb) 
  • Dynamic Load Capacities up to 3,800 N (850 lb) 
  • Metric and JIS sizing options 
  • Size interchangeable with industry standards and with Simplicity series 
  • Low Coefficient of Friction 
  • Heat treated alloy steel shell 
  • Resin retainer for reduced noise