PBC Linear® supplies a reticulating Linear Ball Bearing with a Flange Mount as a tried and tested option for robust and reliable linear motion. Ball Bearing Flange Mounts combine compact design with high speed and high performance, ensuring easy installation and reliable operation in various mechanical setups. Their design flexibility allows for center or end mounting, providing critical structural support and smooth motion essential for advanced machinery and equipment.
Linear Ball Bearing 25mm JIS Metric Square Flange End Mount Double Wide Polymer Cage Closed Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional..
Center Mount Flanged Linear Ball Bearing 25mm JIS Metric ID (inner diameter) Round Flange Center Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included..
Flanged Linear Ball Bearing - 25mm JIS Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated..
Square Flanged Linear Ball Bearing 25mm ISO Metric ID (inner diameter) End Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Square Flanged Linear Ball Bearing 25mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Linear Ball Bearing 25mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
Flanged Linear Ball Bearing 25mm ISO Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
Linear Ball Bearing 25mm JIS Metric ID (inner diameter) Square Flange End Mount Standard Width Polymer Cage Closed Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard..
Linear Ball Bearing 25mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel..
Square Flanged Linear Ball Bearing 25mm ISO Metric ID (inner diameter) End Mount Standard Width Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Double Size Square Flanged Linear Ball Bearing of 20mm JIS Metric ID (inner diameter). The flange is center mounted on the large twin bearing. Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces..
Linear Ball Bearing 20mm JIS Metric ID (inner diameter) Square Flange End Mount Double Wide Polymer Cage Closed Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard..
Center Mount Flanged Linear Ball Bearing 20mm JIS Metric ID (inner diameter). JIS refers to Japanese Industrial Standards. JIS Metric Round Flange Center Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
Flanged Linear Ball Bearing - 20mm JIS Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated..
Square Flanged Linear Ball Bearing 20mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Square Flanged Linear Ball Bearing 20mm ISO Metric ID (inner diameter) End Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Linear Ball Bearing 20mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
Flanged Linear Ball Bearing 20mm ISO Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
Square Flanged Linear Ball Bearing
16mm JIS Metric
Center Mount
Double Wide
Specifications for Linear Ball Bearings:
Temperature Range: -4/+176°F (-20/+80°C)
Low Coefficient of Friction: Ensures smooth operation
Heat Treated Alloy Steel Shell: Provides durability
Resin Retainer: Reduces noise
Double Seals: Included as standard at no additional cost
Linear Ball Bearing 16mm JIS Metric ID (inner diameter) Square Flange End Mount Double Wide Polymer Cage Closed Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard..
PBC Linear® supplies a reticulating Linear Ball Bearing with a Flange Mount as a tried and tested option for robust and reliable linear motion. Ball Bearing Flange Mounts combine compact design with high speed and high performance, ensuring easy installation and reliable operation in various mechanical setups. Their design flexibility allows for center or end mounting, providing critical structural support and smooth motion essential for advanced machinery and equipment.
Features and Specifications for Flanged Linear Ball Bearings
Metric and JIS sizing options. Metric from 8mm to 50mm inner diameter (there is no inch series for flanged ball bearings from PBC Linear)
Offered as a round or square flange, wide and center mounted designs
ID sizes: 8 mm (0.31 in) to 50 mm (1.97 in)
Temperature Range: -4/+176°F (-20/+80°C)
Heat treated alloy steel shell
Low coefficient of friction
Resin retainer for reduced noise
Size Interchangeable with industry standards and with Simplicity series
Static Load Capacities up to 15,900 N (3,500 lb)
Dynamic Load Capacities up to 6,000 N (1,300 lb)
Double Seals: Included as standard at no additional cost
What comprises a Flanged Bearing? A flange is a protruding section of a bearing with holes meant for mounting onto another machinery component.
Recently Viewed Products
Exclusive section that stores the history of product views
Choosing a selection results in a full page refresh.
Opens in a new window.
Thanks for subscribing
From now you will receive special offers every week