EPFC (Metric) Flanged Mount Linear Ball Bearing

Flanged Linear Ball Bearings - Center Mount

 

This is a double wide linear ball bearing with a flange located at the center of the bearing. The flange can be round or square.

  • ID sizes range from 8 mm to 50 mm 
  • Metric and JIS sizing options 
  • Static Load Capacities up to 15,900 N (3,500 lb) 
More About Flanged Linear Ball Bearings - Center Mount

Flanged Linear Ball Bearings - Center Mount

24 products
Close filters
24 products
Square Flanged Linear Ball Bearing JPKC25G 25mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional cost
$60.65
Square Flanged Linear Ball Bearing 30mm JIS Metric ID (inner diameter) and twin sized (double wide). JIS Metric Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional cost  
$101.65
Square Flanged Linear Ball Bearing 40mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional cost
$116.81
Square Flanged Linear Ball Bearing 50mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and the Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer:..
$204.19
Square Flanged Linear Ball Bearing 8mm JIS Metric Center Mount Double Wide   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
$27.33
Square Flanged Linear Ball Bearing 16mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional cost
$33.59
Double Size Square Flanged Linear Ball Bearing of 20mm JIS Metric ID (inner diameter). The flange is center mounted on the large twin bearing. Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces..
$41.72
Square Flanged Linear Ball Bearing 12mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional cost
$28.84
Linear Ball Bearing 50mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
$408.35
Linear Ball Bearing 30mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
$203.32
Flanged Linear Ball Bearing 40mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up..
$233.60
Linear Ball Bearing 16mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
$67.16
Linear Ball Bearing 20mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
$83.41
Linear Ball Bearing 25mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
$121.28
Linear Ball Bearing 12mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
$57.68
Flanged Linear Ball Bearing 8mm ID (inner diameter) Round Flange Center Mount Double Wide   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$54.60
Center Mount Flanged Linear Ball Bearing 50mm JIS Metric ID (inner diameter) Round Flange Center Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included..
$204.19
Part Number JPFC8G Bearing Type JIS Metric Linear Ball Bearing ISO Metric Flange Type Round Flange Flange Location Flange Center Mount Shaft Diameter 8mm Retainer Material Polymer Cage Bearing Width Double Wide Bearing Modifications Closed
$26.07
Center Mount Flanged Linear Ball Bearing 30mm JIS Metric ID (inner diameter) Round Flange Center Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included..
$101.65
Center Mount Flanged Linear Ball Bearing 40mm JIS Metric ID (inner diameter) Round Flange Center Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included..
$116.81
24 products

Flanged Linear Ball Bearings - Center Mount

24 products

 

This is a double wide linear ball bearing with a flange located at the center of the bearing. The flange can be round or square.

  • ID sizes range from 8 mm to 50 mm 
  • Metric and JIS sizing options 
  • Static Load Capacities up to 15,900 N (3,500 lb) 
  • Dynamic Load Capacities up to 6,000 N (1,300 lb) 
  • Static Moment Capacities up to 399 Nm (290 ft-lb) 
  • Size interchangeable with industry standards and with Simplicity series 
  • Low Coefficient of Friction 
  • Heat treated alloy steel shell 
  • Resin retainer for reduced noise