Flanged Linear Ball Bearings - Center Mount
This is a double wide linear ball bearing with a flange located at the center of the bearing. The flange can be round or square.
- ID sizes range from 8 mm to 50 mm
- Metric and JIS sizing options
- Static Load Capacities up to 15,900 N (3,500 lb)
This is a double wide linear ball bearing with a flange located at the center of the bearing. The flange can be round or square.
- ID sizes range from 8 mm to 50 mm
- Metric and JIS sizing options
- Static Load Capacities up to 15,900 N (3,500 lb)
- Dynamic Load Capacities up to 6,000 N (1,300 lb)
- Static Moment Capacities up to 399 Nm (290 ft-lb)
- Size interchangeable with industry standards and with Simplicity series
- Low Coefficient of Friction
- Heat treated alloy steel shell
- Resin retainer for reduced noise
Recently Viewed Products
Exclusive section that stores the history of product views