Flanged Linear Ball Bearings | Flanged Ball Bearing

Flanged Linear Ball Bearings

PBC Linear® supplies a reticulating Linear Ball Bearing with a Flange Mount as a tried and tested option for robust and reliable linear motion. Ball Bearing Flange Mounts combine compact design with high speed and high performance, ensuring easy installation and reliable operation in various mechanical setups. Their design flexibility allows for center or end mounting, providing critical structural support and smooth motion essential for advanced machinery and equipment.

More About Flanged Linear Ball Bearings

Browse Categories

Flanged Linear Ball Bearings

94 products
Close filters
94 products
Square Flanged Linear Ball Bearing 40mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Flanged Linear Ball Bearing - 40mm JIS Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900..
Square Flanged Linear Ball Bearing 40mm ISO Metric ID (inner diameter) End Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Flanged Linear Ball Bearing 40mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up..
Flanged Linear Ball Bearing 40mm ISO Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
Linear Ball Bearing 40mm JIS Metric ID (inner diameter) Square Flange End Mount Standard Width Polymer Cage   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
Linear Ball Bearing 40mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
Square Flanged Linear Ball Bearing 40mm ISO Metric ID (inner diameter) End Mount Standard Width Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Linear Ball Bearing 40mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
Square Flanged Linear Ball Bearing 30mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to 850..
Linear Ball Bearing  JPK30GW 30mm JIS Metric ID (inner diameter) Square Flange End Mount Double Wide Polymer Cage   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900..
Center Mount Flanged Linear Ball Bearing 30mm JIS Metric ID (inner diameter) Round Flange Center Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb..
Square Flanged Linear Ball Bearing 30mm ISO Metric ID (inner diameter) End Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Square Flanged Linear Ball Bearing 30mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Linear Ball Bearing 30mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
Flanged Linear Ball Bearing 30mm ISO Metric ID (inner diameter) Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
Linear Ball Bearing 30mm JIS Metric ID (inner diameter) Square Flange End Mount Standard Width Polymer Cage Closed   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900..
Linear Ball Bearing 30mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
Square Flanged Linear Ball Bearing 30mm ISO Metric ID (inner diameter) End Mount Standard Width Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Linear Ball Bearing 30mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..

Flanged Linear Ball Bearings

94 products

PBC Linear® supplies a reticulating Linear Ball Bearing with a Flange Mount as a tried and tested option for robust and reliable linear motion. Ball Bearing Flange Mounts combine compact design with high speed and high performance, ensuring easy installation and reliable operation in various mechanical setups. Their design flexibility allows for center or end mounting, providing critical structural support and smooth motion essential for advanced machinery and equipment.

Features and Specifications for Flanged Linear Ball Bearings 

  • Metric and JIS sizing options. Metric from 8mm to 50mm inner diameter 
    (there is no inch series for flanged ball bearings from PBC Linear)
  • Offered as a round or square flange, wide and center mounted designs 
  • ID sizes: 8 mm (0.31 in) to 50 mm (1.97 in)
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Heat treated alloy steel shell 
  • Low coefficient of friction 
  • Resin retainer for reduced noise 
  • Size Interchangeable with industry standards and with Simplicity series 
  • Static Load Capacities up to 15,900 N (3,500 lb) 
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)  
  • Double Seals: Included as standard at no additional cost

What comprises a Flanged Bearing? A flange is a protruding section of a bearing with holes meant for mounting onto another machinery component.