Flanged Ball Bearing

Flanged Linear Ball Bearings

PBC Linear® supplies a reticulating Linear Ball Bearing with a Flange Mount as a tried and tested option for robust and reliable linear motion. Ball Bearing Flange Mounts combine compact design with high speed and high performance, ensuring easy installation and reliable operation in various mechanical setups. Their design flexibility allows for center or end mounting, providing critical structural support and smooth motion essential for advanced machinery and equipment.

More About Flanged Linear Ball Bearings

Browse Categories

Flanged Linear Ball Bearings

94 products
Close filters
94 products
Linear Ball Bearing 12mm ID (inner diameter) Round Flange Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
$57.68
Linear Ball Bearing 12mm JIS Metric ID (inner diameter) Square Flange End Mount Standard Width Polymer Cage Closed Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and the Simplicity® plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy..
$28.84
Linear Ball Bearing 12mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain..
$28.84
Square Flanged Linear Ball Bearing 12mm ISO Metric ID (inner diameter) End Mount Standard Width Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$28.84
Square Flanged Linear Ball Bearing 8mm JIS Metric Center Mount Double Wide   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities: Up to..
$27.33
Flanged Linear Ball Bearing - 8mm JIS Metric ID (inner diameter), size interchangeable with other JIS (Japanese Industrial Standard) products, including Simplicity® JIS Metric plain linear bearings. Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards..
$40.06
Linear Ball Bearing 8mm JIS Metric ID (inner diameter) Square Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at..
$40.06
Square Flanged Linear Ball Bearing 8mm ISO Metric ID (inner diameter) Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$54.60
Flanged Linear Ball Bearing 8mm ID (inner diameter) Round Flange Center Mount Double Wide   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$54.60
Square Flanged Linear Ball Bearing 8mm ISO Metric ID (inner diameter) End Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$45.41
Linear Ball Bearing 8mm JIS Metric ID (inner diameter) Square Flange End Mount Standard Width Polymer Cage Closed Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards and the Simplicity® Plain Linear Bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy..
$27.33
Linear Ball Bearing 8mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
$27.33
Linear Ball Bearing 8mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
$27.33
Square Flanged Linear Ball Bearing 8mm ISO Metric ID (inner diameter) End Mount Standard Width Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
$27.33
94 products

Flanged Linear Ball Bearings

94 products

PBC Linear® supplies a reticulating Linear Ball Bearing with a Flange Mount as a tried and tested option for robust and reliable linear motion. Ball Bearing Flange Mounts combine compact design with high speed and high performance, ensuring easy installation and reliable operation in various mechanical setups. Their design flexibility allows for center or end mounting, providing critical structural support and smooth motion essential for advanced machinery and equipment.

Features and Specifications for Flanged Linear Ball Bearings 

  • Metric and JIS sizing options. Metric from 8mm to 50mm inner diameter 
    (there is no inch series for flanged ball bearings from PBC Linear)
  • Offered as a round or square flange, wide and center mounted designs 
  • ID sizes: 8 mm (0.31 in) to 50 mm (1.97 in)
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Heat treated alloy steel shell 
  • Low coefficient of friction 
  • Resin retainer for reduced noise 
  • Size Interchangeable with industry standards and with Simplicity series 
  • Static Load Capacities up to 15,900 N (3,500 lb) 
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)  
  • Double Seals: Included as standard at no additional cost

What comprises a Flanged Bearing? A flange is a protruding section of a bearing with holes meant for mounting onto another machinery component.