Closed Linear Ball Bearings
The round shaft recirculating Closed Linear Ball Bearing is a tried and tested option suitable for most linear motion applications.
- Inch, metric and JIS sizing options
- Size interchangeable with industry standards and with Simplicity series
- Double Seals i
Browse Categories
Closed Linear Ball Bearings
85 products
Closed Linear Ball Bearing with a 3/4" ID (inner diameter). Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$22.22
Closed Linear Ball Bearing, Self-Aligning, with a 3/8" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$31.79
Closed Linear Ball Bearing with a 30mm ISO Metric ID (inner diameter). Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$67.77
Closed Linear Ball Bearing with a 25mm ISO Metric ID (inner diameter). Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$40.44
Closed Linear Ball Bearing with a 1.25" ID (inner diameter). Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$69.00
Adjustable Linear Ball Bearing with a 3/4" ID (inner diameter). Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$58.63
Closed Linear Ball Bearing with a 1/4" ID (inner diameter). Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated..
$17.60
Closed Linear Ball Bearing, Self-Aligning, with a 1/4" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$31.07
Closed Linear Ball Bearing with a 3/8" ID (inner diameter). Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated..
$19.06
Closed Linear Ball Bearing, Self-Aligning, with a 5/8" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$36.35
Closed Linear Ball Bearing with a 50mm ISO Metric ID (inner diameter). This closed round shaft bushing is a popular choice for linear motion applications in relatively clean environments with minimal debris. Designed for reliable, efficient, and quiet operation, this bearing performs very well. Temperature Range: -4/+176°F (-20/+80°C) Variant ID..
$136.11
Adjustable Linear Ball Bearing with a 50mm ISO Metric ID (inner diameter). This adjustable round shaft bushing would be used when working with an old shaft or an old machine, or any other environment where parts are not perfectly made. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4"..
$163.35
Closed Linear Ball Bearing with a 40mm ISO Metric ID (inner diameter). Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$77.90
Adjustable Linear Ball Bearing with a 30mm ISO Metric ID (inner diameter). This adjustable round shaft bushing has a slit down the side which would be used when working with an old shaft or an old machine, or any other environment where parts are not perfectly made. Temperature Range: -4/+176°F..
$81.33
Adjustable Linear Ball Bearing with a 40mm ISO Metric ID (inner diameter). This adjustable round shaft bushing would be used when working with an old shaft or an old machine, or any other environment where parts are not perfectly made. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4"..
$93.44
Closed Linear Ball Bearing with a 20mm ISO Metric ID (inner diameter). Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$27.79
Adjustable Linear Ball Bearing with a 20mm ISO Metric ID (inner diameter). This adjustable round shaft bushing has a slit down the side which would be used when working with an old shaft or an old machine, or any other environment where parts are not perfectly made. Temperature Range: -4/+176°F..
$33.35
Adjustable Linear Ball Bearing with a 25mm ISO Metric ID (inner diameter). This adjustable round shaft bushing would be used when working with an old shaft or an old machine, or any other environment where parts are not perfectly made. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4"..
$48.49
Adjustable Linear Ball Bearing with a 16mm ISO Metric ID (inner diameter). The slit down the side provides just the right leeway for adjusting. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our..
$26.86
Adjustable Linear Ball Bearing with a 12mm ISO Metric ID (inner diameter). Adjustable bearings are sometimes needed for old machinery or special shaft environments. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Interchangeable: Size interchangeable with industry standards and our..
$23.08
Closed Linear Ball Bearings
85 products
The round shaft recirculating Closed Linear Ball Bearing is a tried and tested option suitable for most linear motion applications.
- Inch, metric and JIS sizing options
- Size interchangeable with industry standards and with Simplicity series
- Double Seals included standard – no additional cost
- ID sizes: 0.25 in to 2 in or 5 mm to 50 mm
- Static Load Capacities up to 1,700 lb (7,900 N)
- Dynamic Load Capacities up to 850 lb (3,800 N)
- Aluminum housing with bearing insert
- Industrial strength polymer ball retainer
Recently Viewed Products
Exclusive section that stores the history of product views