JP-OP (JIS) Open Linear Ball Bearing

Thin Wall Linear Ball Bearing

A thin wall bushing available in metric sizes offers a compact alternative to traditional ball bearings. 

  • Only in metric sizes 
  • Size interchangeable with industry standards and with Simplicity series 
  • ID sizes: 6 mm to 50 mm 
  • Static Load Capac
More About Thin Wall Linear Ball Bearing

Thin Wall Linear Ball Bearing

11 products
Close filters
11 products
Thin walled compact linear ball bearing of 30mm ID (inner diameter). The KHP compact bearings are all closed and are great for space sensitive applications.  Inner Diameter (ID): 30mm Outer Diameter (OD): 40mm Max Dynamic Load Rating: 2880 N Product Line has a range of ISO Metric 6mm to 50mm..
$55.68
Thin walled compact linear ball bearing of 40mm ID (inner diameter). The KHP bearings are all closed and are great for space sensitive applications. Inner Diameter (ID): 40mm Outer Diameter (OD): 52mm Max Dynamic Load Rating: 4400 N Product Line has a range of ISO Metric 6mm to 50mm IDs..
$67.73
Thin walled compact linear ball bearing of 50mm ID (inner diameter). The KHP line is great for space sensitive applications.  Inner Diameter (ID): 50mm Outer Diameter (OD): 62mm Closed, Compact Max Dynamic Load Rating: 5500 N Product Line has a range of ISO Metric 6mm to 50mm IDs We recommend..
$57.04
Thin walled compact linear ball bearing of 16mm ID (inner diameter). The KHP line is great for space sensitive applications.  Closed Inner Diameter (ID): 16mm Outer Diameter (OD): 24mm Max Dynamic Load Rating: 800 N Product Line has a range of ISO Metric 6mm to 50mm IDs We recommend certified..
$18.97
Thin walled compact linear ball bearing of 25mm ID (inner diameter). The KHP line is great for space sensitive applications.  Closed Inner Diameter (ID): 25mm Outer Diameter (OD): 35mm Max Dynamic Load Rating: 1990 N Product Line has a range of ISO Metric 6mm to 50mm IDs We recommend certified..
$59.10
Thin walled compact linear ball bearing of 20mm ID (inner diameter). The KHP line is great for space sensitive applications. Closed Inner Diameter (ID): 20mm Outer Diameter (OD): 28mm Max Dynamic Load Rating: 950 N Product Line has a range of ISO Metric 6mm to 50mm IDs We recommend certified..
$26.94
Thin walled compact linear ball bearing of 14mm ID (inner diameter). The KHP line is great for space sensitive applications. Closed Inner Diameter (ID): 14mm Outer Diameter (OD): 21mm Max Dynamic Load Rating: 620 N Product Line has a range of ISO Metric 6mm to 50mm IDs We recommend certified..
$19.46
Thin walled closed, compact linear ball bearing of 10mm ID (inner diameter). The KHP line is great for space sensitive applications.  Inner Diameter (ID): 10mm Outer Diameter (OD): 17mm Max Dynamic Load Rating: 500 N Product Line has a range of ISO Metric 6mm to 50mm IDs We recommend certified..
$17.36
Thin walled compact linear ball bearing of 12mm ID (inner diameter). The KHP line is great for space sensitive applications.  Closed Inner Diameter (ID): 12mm Outer Diameter (OD): 19mm Max Dynamic Load Rating: 620 N Product Line has a range of ISO Metric 6mm to 50mm IDs We recommend certified..
$18.46
Part Number KHP06 Bearing Type Thin Wall Linear Ball Bearing ISO Metric Shaft Diameter 6mm Max Dynamic Load 400 N Bearing Outer Diameter 12mm Bearing Modifications Closed
$15.83
Part Number KHP08 Bearing Type Thin Wall Linear Ball Bearing ISO Metric Shaft Diameter 8mm Max Dynamic Load 435 N Bearing Outer Diameter 15mm Bearing Modifications Closed
$16.09

Thin Wall Linear Ball Bearing

11 products

A thin wall bushing available in metric sizes offers a compact alternative to traditional ball bearings. 

  • Only in metric sizes 
  • Size interchangeable with industry standards and with Simplicity series 
  • ID sizes: 6 mm to 50 mm 
  • Static Load Capacities up to 6,300 N (1,400 lb) 
  • Dynamic Load Capacities up to 5,500 N (1,200 lb) 
  • Low coefficient of friction 
  • Heat treated alloy steel shell 
  • Resin retainer for reduced noise