Linear Pillow Block Ball Bearings - Open Twin | Linear Pillow Block Ball Bearing - Open Twin

Linear Pillow Block Ball Bearings - Open Twin

 

This is the open, double wide (Twin) version of the linear pillow block ball bearings.

Linear Pillow Block Ball Bearings - Open Twin

10 products
Close filters
10 products
Crowned, self-aligning housing inner diameter
Crowned, self-aligning housing inner diameter
Crowned, self-aligning housing inner diameter
Crowned, self-aligning housing inner diameter
The IPPSWN32G 2" Open Twin Pillow Block Linear Ball Bearing is designed for robust linear motion applications. It features a nominal bearing ID of 2 inches with a precise tolerance of +/- 0.001 inches, ensuring accuracy and smooth operation. The bearing has a width of 6 inches and a length..
Crowned, self-aligning housing inner diameter
Crowned, self-aligning housing inner diameter
Crowned, self-aligning housing inner diameter
Crowned, self-aligning housing inner diameter
Crowned, self-aligning housing inner diameter

Linear Pillow Block Ball Bearings - Open Twin

10 products

 

This is the open, double wide (Twin) version of the linear pillow block ball bearings.

  • Only in inch sizes 
  • Size interchangeable with industry standards and with Simplicity series 
  • Also available with a Super Ball Bearing 
  • ID sizes: 0.25 in to 2 in 
  • Static Load Capacities up to 3,000 lb (13,345 N) 
  • Dynamic Load Capacities up to 1,700 lb (7,600 N) 
  • Low Coefficient of Friction 
  • Heat treated alloy steel shell 
  • Resin retainer for reduced noise 
  • Also offered with Precision Plus for self-aligning