Linear Ball Bearings

Linear Ball Bearings

PBC Linear® delivers durable precision Linear Ball Bearings with pillow blocks, flange mounts or as standard ball bearings in closed, open and adjustable forms. There are popular double size flanged versions as well as a line of self-aligning Precision Plus ball bearings. All products in this line match industry size standards and perform reliably in high-speed environments. 

More About Linear Ball Bearings

Browse Categories

Linear Ball Bearings

325 products
Close filters
325 products
Closed Linear Ball Bearing, Self-Aligning, with a 3/8" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$31.79
Closed Linear Ball Bearing with a 3/4" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$22.22
Closed Linear Ball Bearing, Self-Aligning, with a 1/4" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$31.07
Part Number epf16g Size 16mm Tolerance +0.009/-0.001mm Ball Circuits 5 Weight 103G Dynamic Load Rating 578N Static Load Rating 892N
$33.59
Closed Linear Ball Bearing with a 1.25" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$69.00
Linear Ball Bearing 25mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
$60.65
Closed Linear Ball Bearing with a 30mm ISO Metric ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$67.77
Closed Linear Ball Bearing with a 25mm ISO Metric ID (inner diameter). Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$40.44
Adjustable Linear Ball Bearing with a 3/4" ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides..
$58.63
Flanged Linear Ball Bearing 8mm ISO Metric ID (inner diameter). The round shaft bushing is a popular choice for linear motion applications in relatively clean environments with minimal debris. Designed for reliable, efficient, and quiet operation, this bearing performs very well. Round Flange End Mount Double Wide Polymer Cage Specifications..
$45.41
Inch Series Twin (Double Wide) Closed Pillow Block consisting of a Linear Ball Bearing with a 1.25" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry..
$288.91
Inch Series Twin (Double Wide) Closed Pillow Block consisting of a Linear Ball Bearing with a 1" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry..
$192.45
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 1" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$142.80
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 3/4" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$99.11
Inch Series Closed Pillow Block consisting of a Linear Ball Bearing with a 1.5" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$214.75
Inch Series Open Pillow Block consisting of a Linear Ball Bearing with a 1/2" ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$78.89
Closed Pillow Block Bearing featuring a Linear Ball Bearing with a 10mm ID (inner diameter) inside a housing made of aluminum alloy.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our Simplicity plain..
$59.49
Closed Linear Ball Bearing, Self-Aligning, with a 5/8" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$36.35
Square Flanged Linear Ball Bearing JPKC25G 25mm JIS Metric Center Mount Double Wide Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Low Coefficient of Friction: Ensures smooth operation Heat Treated Alloy Steel Shell: Provides durability Resin Retainer: Reduces noise Double Seals: Included as standard at no additional cost
$60.65
Open Linear Ball Bearing with a 25mm ISO Metric ID (inner diameter).  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series Low Coefficient of Friction: Ensures smooth operation..
$51.26
325 products

Linear Ball Bearings

325 products

PBC Linear® delivers durable precision Linear Ball Bearings with pillow blocks, flange mounts or as standard ball bearings in closed, open and adjustable forms. These ball bearings match industry size standards and perform reliably in high-speed environments. 

Linear Ball Bearings & Bushings

Our Linear Ball Bearings provide unmatched performance in linear motion with compatibility for industry standards. These bearings feature durable, heat-treated alloy steel shells and resin retainers for quieter operation and reduced friction.

Feature Specification
Temperature Range -4°F to +176°F (-20°C to +80°C)
Material Heat-treated alloy steel shells
Designs Wide range including double wide and thin wall
Styles Closed Open Double Wide Thin Wall

Linear Ball Bearing Flange Mounts

Designed for compact and efficient installation, Linear Ball Bearing Flange Mounts excel in high-speed applications. These mounts offer outstanding load capacities and low friction for enhanced performance.

Feature Specification
Inner Diameter Range 8 mm to 50 mm
Static Load Capacity Up to 15,900 N
Dynamic Load Capacity Up to 6,080 N
Designs Double wide options available
Styles Round Square Round Center Mount Square Center Mount Double Wide

Linear Ball Bearing Pillow Blocks

Linear Ball Bearing Pillow Blocks are designed for versatile mechanical applications, featuring aluminum alloy housings and ball bearing inserts for stability and efficiency. These blocks accommodate high loads while minimizing friction.

Feature Specification
Static Load Capacity Up to 7,900 N (1,700 lb)
Dynamic Load Capacity Up to 3,800 N (850 lb)
Designs Open and closed configurations
Styles Closed Single Closed Twin Open Single Open Twin