Linear Actuators
Linear actuators, powered by ball screws, lead screws, or belt-driven mechanisms, incorporate linear rails, shafts, carriages, bearings, and screws in various diameters and lead sizes, all tailored to specific payloads, stroke lengths, and speeds. They are compatible with NEMA 08-42 motors; some actuators come with integrated motors, while others offer motor mounts or base plates for easy installation. Users can choose Gliding Surface Technology™ (GST) for maintenance-free, self-lubricating, and quiet operation, or opt for high-precision ball bearing profile rails. We offer a range of additional actuators that utilize plain bearing pillow blocks with flat-top carriages, enabling them to glide smoothly and quietly along small shafts mounted on support rails.
Browse Categories

Ball Screw Linear Actuator Motor Assemblies
MAX Horizontal Payload | 2.144 kN (482 lb) |
MAX Stroke | 1650 mm (65 inches) |
MAX Rotational Speed | Up to 5,000* RPM |
* For faster options, contact factory |

Lead Screw Linear Actuator Motor Assemblies
MAX Horizontal Payload | 1.16 kN (260 lb) |
MAX Stroke | 1650 mm (65 inches) |
MAX Rotational Speed | Up to 2,500* RPM |
* For faster options, contact factory |

Compact Linear Actuators
MAX Horiz Payload | 1,202 lb (5,350 N) |
MAX Stroke | 1,000 mm (39 in) |
MAX Speed | 1.25 m/s (4 ft/s) |

Lead Screw and Belt-Driven Linear Actuators - SIMO UG Series
MAX Horiz Payload | 360 lb (1,600 N) |
MAX Stroke | 1,400 mm (55 in) |
MAX Speed | 5.5 m/s (18 ft/s) |

Ball Screw Driven V-Roller Actuators
MAX Horiz Payload | 285 lb (1,268 N) |
MAX Stroke | 2,710 mm (107 in) |
MAX Speed | 0.8 m/s (2.62 ft/s) |

Belt Driven Linear Actuators - MTB Series
MAX Horiz Payload | 1,686 lb (7,500 N) |
MAX Stroke | 6,000 mm (236.22 in) |
MAX Speed | 3 m/s (9.84 ft/s) |

Ball Screw Linear Actuators with Profile Rail Guides - MUK Series
MAX Horiz Payload | 2,517 lb (11,200 N) |
MAX Stoke | 2,710 mm (107 mm) |
MAX Speed | 0.8 m/s (2.6 ft/s) |

Ball Screw Linear Actuator Slide Assemblies
MAX Horiz Payload | 18,750 lb (83,400 N) |
MAX Stroke | 3,454 mm (136 in) |
MAX Speed | 0.457 m/s (1.5 ft/s) |
Linear Actuators
Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 17 Motor, Flanged Nut BSR0801ATXR-0250-RSN-171-NNN-N
Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 14 Motor, Flanged Nut BSR0802ATXR-0150-RSN-140-NNN-N
Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 14 Motor, Flanged Nut BSR1002ATXR-0500-RSN-140-NNN-N
Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 14 Motor, Flanged Nut BSR0802ATXR-0250-RSN-140-NNN-N
Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 17 Motor, Flanged Nut BSR08025TXR-0150-RSN-171-NNN-N
Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 17 Motor, Flanged Nut BSR0601ATXR-0150-RSN-171-NNN-N
Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 17 Motor, Flanged Nut BSR0801ATXR-0150-RSN-171-NNN-N
Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 17 Motor, Flanged Nut BSR0601ATXR-0250-RSN-171-NNN-N
Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 17 Motor, Flanged Nut BSR0802ATXR-0150-RSN-171-NNN-N
Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 17 Motor, Flanged Nut BSR0802ATXR-0250-RSN-171-NNN-N
Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 17 Motor, Flanged Nut BSR08025TXR-0250-RSN-171-NNN-N
Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 17 Motor, Flanged Nut BSR1002ATXR-0500-RSN-171-NNN-N
Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 17 Motor, Flanged Nut BSR1002ATXR-0200-RSN-171-NNN-N
Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 23 Motor, Flanged Nut BSR1002ATXR-0200-RSN-231-NNN-N
Linear Actuators
Linear actuators, powered by ball screws, lead screws, or belt-driven mechanisms, incorporate linear rails, shafts, carriages, bearings, and screws in various diameters and lead sizes, all tailored to specific payloads, stroke lengths, and speeds. They are compatible with NEMA 08-42 motors; some actuators come with integrated motors, while others offer motor mounts or base plates for easy installation. Users can choose Gliding Surface Technology™ (GST) for maintenance-free, self-lubricating, and quiet operation, or opt for high-precision ball bearing profile rails. We offer a range of additional actuators that utilize plain bearing pillow blocks with flat-top carriages, enabling them to glide smoothly and quietly along small shafts mounted on support rails.
- Manual control available with hand brakes or hand cranks
- Heavy-duty models supporting loads up to 11,200 N
- Belt-driven actuators with stroke lengths up to 6 meters
View the full feature list of all of our Linear Actuators
Shop the categories of linear actuators we offer: Linear Slide Actuators, Simo Series Lead Screw and Belt Driven Linear Actuators, MTB Series Belt Driven Linear Actuators, Compact Linear Actuators, MUK Series Ball Screw Linear Actuators with Profile Rail Guides, Ball Screw Driven V-Roller Actuators, Ball Screw Linear Actuator Motor Assemblies, Lead Screw Motor Assemblies