Linear Actuator - Ball Screw Driven with V-Groove Raceways

Ball Screw Driven V-Roller Actuators

Linear Actuators, Ball Screw Driven with V-Roller Guideways. The PLA Series Ball Screw Linear Actuators integrate pre-loaded ball bearing cam rollers with patent-pending Integral-V™ hardened steel v-groove raceways, housed in a robust anodized aluminum enclosure (68 mm x 55 mm cross-section) designed to resist debris infiltration. Capable of supporting a 220 lb (980 N) horizontal payload and extending to a 2,692 mm (106 in) stroke length, these actuators excel in applications like industrial automation and material handling. Featuring two T-slots on each side for seamless mounting with standard or roll-in t-nuts, a stainless steel seal strip that magnetically seals to prevent contamination, and a range of accessories including sensors, mounting brackets, couplings, and motor mounts, the PLA Series ensures precise, reliable linear motion.

More About Ball Screw Driven V-Roller Actuators

Ball Screw Driven V-Roller Actuators

3 products
Close filters
3 products
Ball Screw Linear Actuator of 1828mm length, featuring a Class 10 ball screw with a ball nut and a 5mm lead housed in a compact aluminum housing of 55mm width and 55mm height. A high-speed Integral-V™ pre-loaded ball bearing cam roller carriage glides on a 55mm-wide linear rail with v-grooved hardened..
$2,391.05
Ball Screw Linear Actuator of 500mm length, featuring a Class 10 ball screw with a ball nut and a 5mm lead housed in a compact aluminum housing of 55mm width and 55mm height. A high-speed Integral-V™ pre-loaded ball bearing cam roller carriage glides on a 55mm-wide linear rail with v-grooved hardened..
$1,790.94
Ball Screw Linear Actuator of 283mm length, featuring a Class 10 ball screw with a ball nut and a 5mm lead housed in a compact aluminum housing of 55mm width and 55mm height. A high-speed Integral-V™ pre-loaded ball bearing cam roller carriage glides on a 55mm-wide linear rail with v-grooved hardened..
$1,692.89

Ball Screw Driven V-Roller Actuators

3 products

Linear Actuators, Ball Screw Driven with V-Roller Guideways. The PLA Series Ball Screw Linear Actuators integrate pre-loaded ball bearing cam rollers with patent-pending Integral-V™ hardened steel v-groove raceways, housed in a robust anodized aluminum enclosure (68 mm x 55 mm cross-section) designed to resist debris infiltration. Capable of supporting a 220 lb (980 N) horizontal payload and extending to a 2,692 mm (106 in) stroke length, these actuators excel in applications like industrial automation and material handling. Featuring two T-slots on each side for seamless mounting with standard or roll-in t-nuts, a stainless steel seal strip that magnetically seals to prevent contamination, and a range of accessories including sensors, mounting brackets, couplings, and motor mounts, the PLA Series ensures precise, reliable linear motion.