Miniature Linear Actuators - Compact

Compact Linear Actuators

Compact Series linear actuators, with a low profile height of 23 mm, ideal for applications involving tight spaces. Carriages are driven by lead screws or ball screws, with lead screw sizes available in diameters of 6, 8, and 10 mm, while ball screws are limited to a maximum diameter of 8 mm. The bearings can be in the form of profile rail (ball bearings) or gliding surface technology™ (plain bearings). The profile rail systems prioritize rigidity and precision, supporting cantilevered loads while maintaining a dynamic coefficient of friction of < 0.010. In contrast, plain bearing pillow blocks under carriages have FrelonGOLD® liners to ensure smooth, quiet, and maintenance-free operation, offering benefits such as vibration damping and a wide temperature range. These plain bearings must adhere to the 2:1 ratio rule.

More About Compact Linear Actuators

Compact Linear Actuators

10 products
Close filters
10 products
Drive End NEMA17 Single Stack
Motor Option NEMA17 Single Stack
Rail Length 510mm
Number Of Carriages 1
$658.98
Drive End Blank Plate
Motor Option Blank Plate
Rail Length 200mm
Number Of Carriages 1
$567.35
Drive End NEMA17 Motor Mount
Motor Option NEMA17 Motor Mount
Rail Length 80mm
Number Of Carriages 1
$531.00
Drive End Shaft
Motor Option Motor Mount Adapter Plate
Rail Length 200mm
Number Of Carriages 1
$575.05
Drive End Integrated Motor Screw
Motor Option NEMA17 Single Stack
Rail Length 200mm
Number Of Carriages 1
$628.23
Drive End Integrated Motor Screw
Motor Option NEMA17 Single Stack
Rail Length 130mm
Number Of Carriages 1
$694.23
Drive End Shaft
Motor Option NEMA17 Motor Mount
Rail Length 130mm
Number Of Carriages 1
$696.53
Drive End NEMA17 Single Stack
Motor Option NEMA17 Single Stack
Rail Length 200mm
Number Of Carriages 1
$565.05
Drive End NEMA17 Motor Mount
Motor Option NEMA17 Motor Mount
Rail Length 510mm
Number Of Carriages 1
$661.28
Drive End NEMA17 Single Stack
Motor Option NEMA17 Single Stack
Rail Length 80mm
Number Of Carriages 1
$528.70

Compact Linear Actuators

10 products
Compact Series linear actuators, with a low profile height of 23 mm, ideal for applications involving tight spaces. Carriages are driven by lead screws or ball screws, with lead screw sizes available in diameters of 6, 8, and 10 mm, while ball screws are limited to a maximum diameter of 8 mm. The bearings can be in the form of profile rail (ball bearings) or gliding surface technology™ (plain bearings). The profile rail systems prioritize rigidity and precision, supporting cantilevered loads while maintaining a dynamic coefficient of friction of < 0.010. In contrast, plain bearing pillow blocks under carriages have FrelonGOLD® liners to ensure smooth, quiet, and maintenance-free operation, offering benefits such as vibration damping and a wide temperature range. These plain bearings must adhere to a 2:1 ratio rule and operate with a dynamic coefficient of < 0.125.
  • Screws: CNC precision rolled, lead accuracy of 0.003”/ft (76 μm/300 mm)
  • Screw Material: 300 series stainless steel with PTFE coating
  • Anti-backlash: Constant Force™ nut for consistent preload
  • Drive options: NEMA 17/NEMA 23 motors, manual hand knobs, or stub shafts
  • Car and rail cross section: 23 mm x 55 mm
  • Maximum horizontal payload: 1,202 lb (5,350 N)
  • Maximum stroke length: 1,016 mm (40 in)
  • Covered options available to protect the system from debris