Belt Driven Linear Actuators - MTB Series
Belt-driven linear actuators designed for fast, long travel applications with heavy loads. Equipped with male and female shafts of various diameters, these lightweight, steel-reinforced systems minimize friction, noise, and vibration, while maintaining strength and corrosion resistance through their fully enclosed aluminum housing. The actuator supports a profile rail with two runner blocks per carriage and offers adjustable belt tension.
- Car and rail cross section: min 60 mm x 42 mm - max 104 mm x 80 mm
- Maximum horizontal payload: 1,011 lb (4,500 N)
- Maximum stroke length: 6,000 mm (236.22 in)
- Belt-driven system with adjustable tension
- Lightweight and corrosion-resistant construction
Recently Viewed Products
Exclusive section that stores the history of product views