Linear Actuators
Linear actuators, powered by ball screws, lead screws, or belt-driven mechanisms, incorporate linear rails, shafts, carriages, bearings, and screws in various diameters and lead sizes, all tailored to specific payloads, stroke lengths, and speeds. They are compatible with NEMA 08-42 motors; some actuators come with integrated motors, while others offer motor mounts or base plates for easy installation. Users can choose Gliding Surface Technology™ (GST) for maintenance-free, self-lubricating, and quiet operation, or opt for high-precision ball bearing profile rails. We offer a range of additional actuators that utilize plain bearing pillow blocks with flat-top carriages, enabling them to glide smoothly and quietly along small shafts mounted on support rails.
Browse Categories

Ball Screw Linear Actuator Motor Assemblies
MAX Horizontal Payload | 2.144 kN (482 lb) |
MAX Stroke | 1650 mm (65 inches) |
MAX Rotational Speed | Up to 5,000* RPM |
* For faster options, contact factory |

Lead Screw Linear Actuator Motor Assemblies
MAX Horizontal Payload | 1.16 kN (260 lb) |
MAX Stroke | 1650 mm (65 inches) |
MAX Rotational Speed | Up to 2,500* RPM |
* For faster options, contact factory |

Compact Linear Actuators
MAX Horiz Payload | 1,202 lb (5,350 N) |
MAX Stroke | 1,000 mm (39 in) |
MAX Speed | 1.25 m/s (4 ft/s) |

Lead Screw and Belt-Driven Linear Actuators - SIMO UG Series
MAX Horiz Payload | 360 lb (1,600 N) |
MAX Stroke | 1,400 mm (55 in) |
MAX Speed | 5.5 m/s (18 ft/s) |

Ball Screw Driven V-Roller Actuators
MAX Horiz Payload | 285 lb (1,268 N) |
MAX Stroke | 2,710 mm (107 in) |
MAX Speed | 0.8 m/s (2.62 ft/s) |

Belt Driven Linear Actuators - MTB Series
MAX Horiz Payload | 1,686 lb (7,500 N) |
MAX Stroke | 6,000 mm (236.22 in) |
MAX Speed | 3 m/s (9.84 ft/s) |

Ball Screw Linear Actuators with Profile Rail Guides - MUK Series
MAX Horiz Payload | 2,517 lb (11,200 N) |
MAX Stoke | 2,710 mm (107 mm) |
MAX Speed | 0.8 m/s (2.6 ft/s) |

Ball Screw Linear Actuator Slide Assemblies
MAX Horiz Payload | 18,750 lb (83,400 N) |
MAX Stroke | 3,454 mm (136 in) |
MAX Speed | 0.457 m/s (1.5 ft/s) |
Linear Actuators
Drive End | Integrated Motor Screw |
---|---|
Motor Option | NEMA17 Single Stack |
Rail Length | 200mm |
Number Of Carriages | 1 |
Drive End | Integrated Motor Screw |
---|---|
Motor Option | NEMA17 Single Stack |
Rail Length | 130mm |
Number Of Carriages | 1 |
Lead Screw Linear Slide Actuator UGT040D-A10-0500-LS3A1-AG21-0 Length: 500mm w/ NEMA 17 Motor
Lead Screw Linear Slide Actuator UGT040D-A10-0500-LS1Z0-AG21-0 Length: 500mm w/ Blank Motor Plate
Lead Screw Linear Slide Actuator UGA040D-A10-0500-LS3A1-AG21-0 Length: 500mm w/ NEMA 17 Motor
Lead Screw Linear Slide Actuator UGA040D-A10-0500-LS1Z0-AG21-0 Length: 500mm w/ Blank Motor Plate
Lead Screw Linear Slide Actuator UGT040D-A10-0140-LS1ZF-AG21-0 NEMA 17 Motor Mount Length: 140mm
Compact Lead Screw Linear Actuator CSLSM10AGXR1ZF-2LT-0130-0 w/ NEMA 17 Mount - Length: 130mm
Drive End | Shaft |
---|---|
Motor Option | NEMA17 Motor Mount |
Rail Length | 130mm |
Number Of Carriages | 1 |
Lead Screw Linear Slide Actuator UGA040D-A10-0140-LS3A1-AG21-0 Length: 140mm w/ NEMA 17 Motor
Compact Lead Screw Linear Actuator CSMR15D-000-0200-3A1-AGXR2-0 NEMA 17 Motor - Length: 200mm
Drive End | NEMA17 Single Stack |
---|---|
Motor Option | NEMA17 Single Stack |
Rail Length | 200mm |
Number Of Carriages | 1 |
Lead Screw Linear Slide Actuator UGA040D-A10-0140-LS1ZF-AG21-0 Length: 140mm w/ NEMA 17 Motor Mount
Compact Lead Screw Linear Actuator CSMR15D-000-0510-1ZF-AGXR2-0 NEMA 17 Motor Mount - Length: 510mm
Drive End | NEMA17 Motor Mount |
---|---|
Motor Option | NEMA17 Motor Mount |
Rail Length | 510mm |
Number Of Carriages | 1 |
Compact Lead Screw Linear Actuator CSMR15D-000-0080-3A1-AGXR2-0 NEMA 17 Motor - Length: 80mm
Drive End | NEMA17 Single Stack |
---|---|
Motor Option | NEMA17 Single Stack |
Rail Length | 80mm |
Number Of Carriages | 1 |
Linear Actuators
Linear actuators, powered by ball screws, lead screws, or belt-driven mechanisms, incorporate linear rails, shafts, carriages, bearings, and screws in various diameters and lead sizes, all tailored to specific payloads, stroke lengths, and speeds. They are compatible with NEMA 08-42 motors; some actuators come with integrated motors, while others offer motor mounts or base plates for easy installation. Users can choose Gliding Surface Technology™ (GST) for maintenance-free, self-lubricating, and quiet operation, or opt for high-precision ball bearing profile rails. We offer a range of additional actuators that utilize plain bearing pillow blocks with flat-top carriages, enabling them to glide smoothly and quietly along small shafts mounted on support rails.
- Manual control available with hand brakes or hand cranks
- Heavy-duty models supporting loads up to 11,200 N
- Belt-driven actuators with stroke lengths up to 6 meters
View the full feature list of all of our Linear Actuators
Shop the categories of linear actuators we offer: Linear Slide Actuators, Simo Series Lead Screw and Belt Driven Linear Actuators, MTB Series Belt Driven Linear Actuators, Compact Linear Actuators, MUK Series Ball Screw Linear Actuators with Profile Rail Guides, Ball Screw Driven V-Roller Actuators, Ball Screw Linear Actuator Motor Assemblies, Lead Screw Motor Assemblies