Linear Actuator Varieties

Linear Actuators

Linear actuators, powered by ball screws, lead screws, or belt-driven mechanisms, incorporate linear rails, shafts, carriages, bearings, and screws in various diameters and lead sizes, all tailored to specific payloads, stroke lengths, and speeds. They are compatible with NEMA 08-42 motors; some actuators come with integrated motors, while others offer motor mounts or base plates for easy installation. Users can choose Gliding Surface Technology™ (GST) for maintenance-free, self-lubricating, and quiet operation, or opt for high-precision ball bearing profile rails. We offer a range of additional actuators that utilize plain bearing pillow blocks with flat-top carriages, enabling them to glide smoothly and quietly along small shafts mounted on support rails.

More About Linear Actuators

Browse Categories

Linear Actuators

160 products
Close filters
160 products
Belt-driven linear actuator with a 55 x 55 mm base and 6300 mm body length suits various setups. It features a 16 mm left male shaft for compatibility and a single carriage with two runner blocks on a profile rail. Part Number MTB055D-6300-16L12 Series MTB Drive Type Belt-Driven Base Size..
$9,342.33
Belt-driven linear actuator with a length of 2250 mm and a compact profile of 42 mm x 42 mm. It is designed for smooth operation and stability. Equipped with a left male shaft that has a diameter of 12 mm, this actuator supports a profile rail with two runner blocks per..
$2,646.53
Belt-driven linear actuator with a length of 1000mm and a compact profile of 42mm x 42mm. It is designed for smooth operation and stability. Equipped with a left male shaft that has a diameter of 12 mm, this actuator supports a profile rail with two runner blocks per carriage, ensuring..
$1,741.48
Miniature Ball Screw Linear Actuator with a Cylindrical Nut and a NEMA 11 Motor Part Number BSR0601AXRU-0250-CSN-111-NNN-N Diameter 6mm Lead 1mm Accuracy X Screw Length 250mm Nut Type Cylindrical Nut Backlash Standard Backlash Of 0.05mm Left End NEMA 11 Motor (23mm) Right End Encoder
$271.97
Lead Screw Linear Actuator 500mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$246.73
Lead Screw Linear Actuator 400mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 12mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$201.78
Lead Screw Linear Actuator with a 12mm screw diameter, 5mm lead, and 500mm length, featuring a Round Anti-Backlash Nut and a NEMA 17 Motor, pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut incorporating ConstantForce™ technology...
$242.48
Lead Screw Linear Actuator 400mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$238.59
Lead Screw Linear Actuator with a 16mm screw diameter, 1mm lead, and 300mm length, featuring a Round Anti-Backlash Nut and a NEMA 23 Single Stack Motor (56mm), pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut..
$211.26
Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to..
$201.12
Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, RoundAnti-Backlash Nut, 10mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to maintain..
$183.38
Lead Screw Linear Actuator 300mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 12mm screw diameter, 1mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$184.05
Lead Screw Linear Actuator 400mm long with a NEMA 14 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring..
$218.85
Lead Screw Linear Actuator with a NEMA 8 motor, a Round Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and a length of 100mm. The screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain..
$197.13
An advanced, high-speed, belt-driven linear actuator designed for extensive use in multi-axis, medium- to large-sized Cartesian gantry systems. This actuator boasts a substantial length of 2250 mm and features a male shaft of 25 mm diameter, mounted on the left side. It excels in supporting heavy payloads in high-demand settings...
$7,677.05
Belt Driven Linear Actuator with an 850 mm length and a 25 mm diameter male shaft, designed for multi-axis, medium- to large-sized Cartesian gantry systems. Engineered for medium to high payload applications, it provides precise guidance with minimal friction, noise, and vibration for smooth operation. Its anodized aluminum construction includes..
$4,326.06
Versatile, high-speed, belt-driven linear actuator tailored for integration into medium- to large-sized Cartesian gantry systems. This actuator, with a length of 1250 mm, features a female shaft of 25 mm diameter. It is optimized for handling medium to high payloads in various industrial applications. With a profile rail and runner..
$5,283.48
Miniature Ball Screw Linear Actuator with a Cylindrical Nut, a screw diameter of 6mm, a lead of 1mm and a length of 150mm. This assembly includes a NEMA 11 motor, and features a cylindrical-style nut for a more streamlined design. This unit stands out with its multi-liner ball return system..
$154.89
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 150mm length. This is a key part of our miniature metric ball screw motor series. Ideal for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility..
$283.43
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 250mm length. This is an extension of our compact and powerful miniature metric ball screw motor lineup. Ideal for longer-range, precision-driven tasks, this model stands out with its extended length and adherence to high-quality..
$286.12
160 products

Linear Actuators

160 products

Linear actuators, powered by ball screws, lead screws, or belt-driven mechanisms, incorporate linear rails, shafts, carriages, bearings, and screws in various diameters and lead sizes, all tailored to specific payloads, stroke lengths, and speeds. They are compatible with NEMA 08-42 motors; some actuators come with integrated motors, while others offer motor mounts or base plates for easy installation. Users can choose Gliding Surface Technology™ (GST) for maintenance-free, self-lubricating, and quiet operation, or opt for high-precision ball bearing profile rails. We offer a range of additional actuators that utilize plain bearing pillow blocks with flat-top carriages, enabling them to glide smoothly and quietly along small shafts mounted on support rails.


  • Manual control available with hand brakes or hand cranks
  • Heavy-duty models supporting loads up to 11,200 N
  • Belt-driven actuators with stroke lengths up to 6 meters

View the full feature list of all of our Linear Actuators

Shop the categories of linear actuators we offer: Linear Slide Actuators, Simo Series Lead Screw and Belt Driven Linear Actuators, MTB Series Belt Driven Linear Actuators, Compact Linear Actuators, MUK Series Ball Screw Linear Actuators with Profile Rail Guides, Ball Screw Driven V-Roller Actuators, Ball Screw Linear Actuator Motor Assemblies, Lead Screw Motor Assemblies