Ball Screw Linear Actuator with NEMA Motor

Ball Screw Linear Actuator Motor Assemblies

Ball screw assemblies combine a screw, nut, and NEMA motors to create high-performance linear ball screw driven actuators. These actuators are available in five frame sizes: NEMA 08, 11, 14, 17, and 23, and they offer both flanged and cylindrical nut configurations. For applications requiring higher rigidity and better positional accuracy, a preload option is available. Additionally, polymer wipers located at each end of the nut help prevent the ingress of debris and particulates, ensuring smooth operation. Standard and special machined journals are offered, allowing for fixed or floating options, and both fixed and floating end blocks are available to suit various installation needs.

More About Ball Screw Linear Actuator Motor Assemblies

Browse Categories

Ball Screw Linear Actuator Motor Assemblies

62 products
Close filters
62 products
Miniature Ball Screw Linear Actuator with a Cylindrical Nut and a NEMA 11 Motor Part Number BSR0601AXRU-0250-CSN-111-NNN-N Diameter 6mm Lead 1mm Accuracy X Screw Length 250mm Nut Type Cylindrical Nut Backlash Standard Backlash Of 0.05mm Left End NEMA 11 Motor (23mm) Right End Encoder
$271.97
Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 250mm. The assembly, integrating a flanged nut, is specifically tailored for ease of use and rapid integration in systems using NEMA 8 motors. It's the ideal solution for projects demanding high precision..
$305.84
Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. This is designed to enhance the efficiency of compact applications. Featuring a flanged nut, this actuator simplifies installation and removal processes within assembly lines. Compatible with NEMA 8 motors, it's ideal..
$305.84
Flanged Nut Miniature Ball Screw Linear Actuator with a NEMA 11 motor, a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Optimize your compact applications with this high-performance linear motion actuator from our miniature metric ball screw motor series. The flanged nut and motor simplifies..
$290.15
Miniature Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 250mm. Includes a NEMA 14 motor and uses a flanged nut to facilitate easy installation and removal. Ideal for applications with spatial constraints. The assembly is delivered fully constructed. Part of..
$310.97
Linear Ball Screw actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Featuring a flanged nut and NEMA 14 motor, it offers ease of installation and robust performance, perfect for precise movements in limited spaces. The assembly is delivered fully constructed. Integral to..
$306.07
Ball Screw Linear Actuator with a flanged nut, a 6mm screw diameter, a 1mm lead and a 250mm length. Includes a NEMA 11 motor and features a user-friendly flanged nut, making it an excellent choice for applications requiring high precision in small spaces. The assembly is delivered fully constructed. Integral..
$290.15
Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 250mm. This is part of our premium miniature ball screw motor series. Includes a NEMA 14 motor, enhancing linear motion capabilities in compact settings. The flanged nut offers easy assembly, making it..
$285.35
Linear Ball Screw Actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm. This is designed for compact applications that require precise linear movements. Including a NEMA 14 motor and featuring a user-friendly flanged nut, this model is ideal for advanced applications where space..
$329.90
Miniature Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 150mm. This is a unique combination of compact design and high performance, including a NEMA 14 motor. It features a flanged nut for easy installation, suited for high-precision applications where space..
$299.70
Ball screw linear actuator with an 8mm screw diameter, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut makes mounting simple, supporting high precision and efficiency in limited space environments. The assembly is delivered fully constructed. Component of the miniature metric ball..
$297.61
Miniature metric ball screw actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Offers an extended length for applications requiring precise linear motion over greater distances. Includes a NEMA 14 motor. Equipped with a convenient flanged nut, it delivers exceptional performance in compact..
$339.16
Miniature Ball Screw Actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut facilitates easy assembly and maintenance, making it perfect for applications requiring high precision and efficiency. The assembly is delivered fully constructed. Integral to..
$317.63
Linear ball screw linear motion actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. This is part of our miniature metric ball screw series. Includes a NEMA 14 motor. Features a flanged nut for easy integration and is perfect for space-sensitive, precision-oriented tasks...
$310.97
Miniature ball screw actuator with a NEMA 14 motor, a screw diameter of 10mm, a lead of 2mm and a length of 200mm. The flanged nut ensures easy installation, providing a compact and efficient solution for applications requiring precise linear motion. The assembly is delivered fully constructed. Belongs to the..
$305.34
Linear Ball Screw Linear Actuator with a screw diameter of 10mm and a lead of 2mm and a length of 500mm. Optimized for NEMA 23 single stack motors. The flanged nut promotes straightforward installation, ideal for systems where space is limited but extended linear motion is needed. Grade 10 =..
$332.70
Ball Screw Linear Actuator, Grade 10, with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, designed for integration with NEMA 23 single stack motors. It features a flanged nut for efficient installation and is ideal for applications requiring precise linear motion in small footprints...
$298.89
Ball Screw Linear Actuator, Grade 10, with a screw diameter of 10mm and a lead of 2mm and a length of 200mm. This is a critical component of our miniature metric ball screw motor series, providing an efficient linear motion solution tailored for NEMA 23 Power Plus motors. Featuring a..
$424.54
Ball Screw Linear Actuator belongs to our miniature metric ball screw series and is designed for NEMA 23 Power Plus motors. The flanged nut and extended length make it perfect for high-torque applications in compact setups. The screw diameter is 10mm, the lead is 2mm and the length is 500mm. ..
$458.36
Miniature metric ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. integrated with a NEMA 17 single stack motor. Featuring a flanged nut, it provides an efficient solution for linear motion requirements in tight spaces. Essential to the miniature metric ball..
$292.41
62 products

Ball Screw Linear Actuator Motor Assemblies

62 products

Ball screw assemblies combine a screw, nut, and NEMA motors to create high-performance linear ball screw driven actuators. These actuators are available in five frame sizes: NEMA 08, 11, 14, 17, and 23, and they offer both flanged and cylindrical nut configurations. For applications requiring higher rigidity and better positional accuracy, a preload option is available. Additionally, polymer wipers located at each end of the nut help prevent the ingress of debris and particulates, ensuring smooth operation. Standard and special machined journals are offered, allowing for fixed or floating options, and both fixed and floating end blocks are available to suit various installation needs.

  • Five frame sizes: NEMA 08/11/14/17/23
  • Flanged and cylindrical nut configurations
  • Preload option for higher rigidity and better positional accuracy
  • Polymer wipers located at each end of the nut help prevent the ingress of debris and particulates
  • Standard and special machined journals available (fixed or floating)
  • Fixed and floating end blocks available