Miniature Ball Screw Assembly - NEMA 11 with Flanged Cylindrical Nut

Ball Screw Miniature Linear Actuator Motor Assemblies with Flange Nuts

Ball Screw Linear Actuator Motor Assemblies with flanged nuts are designed to be mounted to a plate or block using bolts or screws that are secured through the provided holes. These assemblies come in five metric sizes, measured in diameters and leads, and are available in five frame sizes: NEMA 08, 11, 14, 17, and 23.

  • Five frame sizes: NEMA 08/11/14/17/23
  • Static axial load: 2.144 kN (482 lb)
  • Polymer wipers located at each end of the nut help prevent the ingress of debris and particulates
  • Preload option for higher rigidity and better positional accuracy
More About Ball Screw Miniature Linear Actuator Motor Assemblies with Flange Nuts

Ball Screw Miniature Linear Actuator Motor Assemblies with Flange Nuts

30 products
Close filters
30 products
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Offers an extended length and high torque. Including a NEMA 17 double stack motor, the screw assembly features a flanged nut for straightforward integration into sophisticated projects. The assembly is delivered..
$276.09
Flanged Nut Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Designed for use with NEMA 17 single stack motors. It offers the compactness required for tight spaces combined with the extended reach needed for various applications. The assembly is..
$252.26
Miniature ball screw actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200m. Paired with a NEMA 17 double stack motor. The flanged nut ensures easy integration into your systems, making it ideal for challenging projects requiring precision and strength. The assembly is delivered..
$276.09
Ball Screw Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, providing high precision linear motion in a compact design. Including a NEMA 17 single stack motor and equipped with a flanged nut, it's designed for applications where space is limited but accuracy..
$286.78
Miniature metric ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. integrated with a NEMA 17 single stack motor. Featuring a flanged nut, it provides an efficient solution for linear motion requirements in tight spaces. Essential to the miniature metric ball..
$292.41
Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Marries precision with a compact design. Includes a NEMA 17 single stack motor and featuring a flanged nut, it is perfect for precise operations in limited spaces. The assembly is delivered..
$281.15
Miniature linear ball screw actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm. Includes a NEMA 17 single stack motor and a flanged nut, it’s tailored for applications where space is at a premium but precision cannot be compromised. The assembly is delivered..
$292.41
Miniature ball screw linear actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 150mm. Designed for compact applications. Includes a NEMA 17 single stack motor. Features a flanged nut for straightforward integration, ideal for scenarios requiring precise linear motion. The assembly is delivered fully..
$281.15
Ball Screw Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 250mm, including a NEMA 17 single stack motor. The flanged nut enhances ease of use, ensuring high precision in compact applications. The assembly is delivered fully constructed. Integral to the miniature metric ball..
$292.41
Linear Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 17 single stack motor and equipped with a flanged nut, it's perfect for precise movements in confined setups. The assembly is delivered fully constructed. Part of the..
$281.15
Ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and a length of 250mm. The assembly includes a NEMA 17 single stack motor. The flanged nut allows for straightforward assembly and maintenance, making it ideal for applications demanding precision and compactness. The assembly is delivered fully..
$292.41
Linear actuator from our miniature metric ball screw motor series, with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Including a NEMA 17 single stack motor, this assembly features a user-friendly flanged nut for quick installation and superior performance in limited spaces. The assembly..
$281.15
Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 250mm. The assembly, integrating a flanged nut, is specifically tailored for ease of use and rapid integration in systems using NEMA 8 motors. It's the ideal solution for projects demanding high precision..
$305.84
Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. This is designed to enhance the efficiency of compact applications. Featuring a flanged nut, this actuator simplifies installation and removal processes within assembly lines. Compatible with NEMA 8 motors, it's ideal..
$305.84
Flanged Nut Miniature Ball Screw Linear Actuator with a NEMA 11 motor, a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Optimize your compact applications with this high-performance linear motion actuator from our miniature metric ball screw motor series. The flanged nut and motor simplifies..
$290.15
Miniature Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 250mm. Includes a NEMA 14 motor and uses a flanged nut to facilitate easy installation and removal. Ideal for applications with spatial constraints. The assembly is delivered fully constructed. Part of..
$310.97
Linear Ball Screw actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Featuring a flanged nut and NEMA 14 motor, it offers ease of installation and robust performance, perfect for precise movements in limited spaces. The assembly is delivered fully constructed. Integral to..
$306.07
Ball Screw Linear Actuator with a flanged nut, a 6mm screw diameter, a 1mm lead and a 250mm length. Includes a NEMA 11 motor and features a user-friendly flanged nut, making it an excellent choice for applications requiring high precision in small spaces. The assembly is delivered fully constructed. Integral..
$290.15
Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 250mm. This is part of our premium miniature ball screw motor series. Includes a NEMA 14 motor, enhancing linear motion capabilities in compact settings. The flanged nut offers easy assembly, making it..
$285.35
Linear Ball Screw Actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm. This is designed for compact applications that require precise linear movements. Including a NEMA 14 motor and featuring a user-friendly flanged nut, this model is ideal for advanced applications where space..
$329.90
30 products

Ball Screw Miniature Linear Actuator Motor Assemblies with Flange Nuts

30 products

Ball Screw Linear Actuator Motor Assemblies with flanged nuts are designed to be mounted to a plate or block using bolts or screws that are secured through the provided holes. These assemblies come in five metric sizes, measured in diameters and leads, and are available in five frame sizes: NEMA 08, 11, 14, 17, and 23. They utilize a multi-liner ball return system and can support a static axial load of 2.144 kN (482 lb). To enhance durability, polymer wipers located at each end of the nut help prevent the ingress of debris and particulates. The assemblies maintain a standard, no pre-load backlash clearance held to a maximum of 0.05 mm, with an optional preload feature available for higher rigidity and better positional accuracy.

  • Five frame sizes: NEMA 08/11/14/17/23
  • Static axial load: 2.144 kN (482 lb)
  • Polymer wipers located at each end of the nut help prevent the ingress of debris and particulates
  • Preload option for higher rigidity and better positional accuracy