Ball Screw Linear Actuator with NEMA Motor

Ball Screw Linear Actuator Motor Assemblies

Ball screw assemblies combine a screw, nut, and NEMA motors to create high-performance linear ball screw driven actuators. These actuators are available in five frame sizes: NEMA 08, 11, 14, 17, and 23, and they offer both flanged and cylindrical nut configurations. For applications requiring higher rigidity and better positional accuracy, a preload option is available.

More About Ball Screw Linear Actuator Motor Assemblies

Browse Categories

Ball Screw Linear Actuator Motor Assemblies

62 products
Close filters
62 products
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 150mm length. This is a key part of our miniature metric ball screw motor series. Ideal for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility..
$283.43
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 250mm length. This is an extension of our compact and powerful miniature metric ball screw motor lineup. Ideal for longer-range, precision-driven tasks, this model stands out with its extended length and adherence to high-quality..
$286.12
62 products

Ball Screw Linear Actuator Motor Assemblies

62 products

Ball screw assemblies combine a screw, nut, and NEMA motors to create high-performance linear ball screw driven actuators. These actuators are available in five frame sizes: NEMA 08, 11, 14, 17, and 23, and they offer both flanged and cylindrical nut configurations. For applications requiring higher rigidity and better positional accuracy, a preload option is available. Additionally, polymer wipers located at each end of the nut help prevent the ingress of debris and particulates, ensuring smooth operation. Standard and special machined journals are offered, allowing for fixed or floating options, and both fixed and floating end blocks are available to suit various installation needs.

  • Five frame sizes: NEMA 08/11/14/17/23
  • Flanged and cylindrical nut configurations
  • Preload option for higher rigidity and better positional accuracy
  • Polymer wipers located at each end of the nut help prevent the ingress of debris and particulates
  • Standard and special machined journals available (fixed or floating)
  • Fixed and floating end blocks available