Miniature Ball Screw Assembly

Ball Screws and Motor Assemblies

Miniature ball screw assemblies made of 1050 steel consisting of a screw shaft and a nut, with a range of leads and small screw diameters of 6mm, 8mm and 10mm. Nema motors are delivered with many variants. Manufactured in the US, the ball screws are precision rolled for accuracy and consistency. These assemblies enable smooth linear motion and are available in both cylindrical and flanged nut configurations, with lead sizes of 1, 2, and 2.5 mm. They require less than one-third the torque of lead screws and allow for easier rotary-to-linear motion transfer compared to lead screws.

  • Flanged and cylindrical nut configurations
  • 3 screw diameters: 6, 8, and 10mm
  • 3 lead sizes: 1, 2, and 2.5 mm
  • Five motor frame sizes: NEMA 08/11/14/17/23
More About Ball Screws and Motor Assemblies

Browse Categories

Ball Screws and Motor Assemblies

83 products
Close filters
83 products
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 250mm length. This is an extension of our compact and powerful miniature metric ball screw motor lineup. Ideal for longer-range, precision-driven tasks, this model stands out with its extended length and adherence to high-quality..
$286.12
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 150mm length. This is a key part of our miniature metric ball screw motor series. Ideal for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility..
$283.43
Miniature Ball Screw Linear Actuator with a Cylindrical Nut, a screw diameter of 6mm, a lead of 1mm and a length of 150mm. The BSR0601ASRU-0150-CSN-111-NNN-N Ball Screw Motor assembly is a distinguished member of our miniature metric ball screw motor series designed for compact high-performance applications. This assembly includes a..
$154.89
Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 6mm, a lead of 1mm and a length of 250mm. This is part of the miniature metric ball screw series and includes a NEMA 11 motor. This assembly excels in applications requiring precise, compact, and efficient linear motion...
$258.15
Ball Screw Linear Actuator optimized for applications requiring precise and compact linear motion solutions, includes a NEMA 14 motor and featuring a unique lead for specialized requirements. The screw has an 8mm diameter, a lead of 2.5mm and a length of 150mm. A specialized component of the miniature metric ball..
$254.35
Miniature Ball Screw Actuator BSR0801AXRU-0250-CSN-140-NNN-N with a NEMA 14 motor and cylindrical nut. The screw diameter is 8mm, the lead 1mm and the length is 250mm. Belongs to the miniature metric ball screw series. Diameter: 8 mm; Lead: 1 mm; Length: 250 mm. Includes a NEMA 14 motor. Streamlined design..
$263.75
Small Ball Scew Linear Actuator includes a NEMA 14 motor and a Cylindrical Nut. The screw has a diameter of 6mm, a lead of 1mm and a length of 250mm. Integrated into the miniature metric ball screw lineup. Diameter: 6 mm; Lead: 1 mm; Length: 250 mm. Includes a NEMA..
$287.91
Miniature metric ball screw linear actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor and brings enhanced precision to compact spaces. Part of the miniature metric ball screw collection. Diameter: 8 mm; Lead: 1 mm; Length: 150 mm. Includes..
$265.71
Ball screw linear actuator with a cylindrical nut, 250mm in length with an 8mm diameter and 2.5mm lead. Includes a NEMA 14 motor. Integral part of the miniature metric ball screw lineup. Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm. Includes a NEMA 14 motor. Cylindrical-style nut for a..
$263.75
High-precision miniature metric ball screw linear actuator with a NEMA 14 motor, a screw diameter of 6mm, a lead of 1mm, and a length of 150mm. Optimized for compact applications requiring precise linear motion. It includes a NEMA 14 motor, designed for streamlined integration in tight spaces. Part of the..
$323.79
Small Ball Screw Actuator with a diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for high precision in tight spaces, and includes a NEMA 14 motor. This part of our miniature ball screw series brings efficiency and precision to demanding tasks. Cylindrical Nut Part of..
$279.16
Miniature ball screw actuator with a cylindrical nut that has a NEMA 14 motor which is designed for space-sensitive applications with its unique dimensions and lead of 2mm. The screw diameter is 8mm and the length is 150mm. Cylindrical Nut Component of the miniature metric ball screw collection. Diameter: 8..
$268.40
Miniature metric ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and length of 200mm. Designed for larger diameter applications that require precise linear motion in compact spaces, it includes a NEMA 14 motor, offering enhanced capacity and precision. A larger variant in the miniature..
$279.16
Compact ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and length of 250mm. This is part of our specialized series that provides precise and efficient performance. It includes a NEMA 17 motor in a streamlined package. Miniature metric ball screw assembly. Diameter: 6 mm; Lead:..
$234.07
Ball screw linear actuator with a screw diameter of 10mm, lead of 2mm and length of 500mm. Meant for extended-length applications requiring precision linear motion in a compact design, the assembly includes a NEMA 14 motor and provides unparalleled performance. Extended length option in the miniature metric ball screw series...
$265.71
High-performance linear motion Ball Screw actuator with a screw diameter of 6mm, a lead of 1mm and length of 150mm, ideal for applications requiring precision in limited spaces. This model includes a NEMA 17 motor, featuring a durable and efficient design for streamlined operation. Cylindrical Nut Miniature metric ball screw..
$211.65
Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2mm and 150mm length. It is a testament to our commitment to innovation and precision in the miniature ball screw industry. Designed for space-sensitive applications, it provides unparalleled accuracy and efficiency when combined with our single stack..
$211.65
Ball Screw Series compact, high-performance linear actuator with a cylindrical nut, a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Includes a single stack NEMA 17 motor, ensuring optimal performance in tight spaces. Integrated into the miniature metric ball screw lineup. Diameter: 8 mm; Lead:..
$234.07
Miniature ball screw actuator features an 8mm screw diameter, 2.5mm lead, and 150mm length. It's designed for high-accuracy applications in compact spaces, perfectly complementing our single stack NEMA 17 motor with its unique lead and cylindrical nut design. Miniature metric ball screw assembly. Diameter: 8 mm; Lead: 2.5 mm; Length:..
$235.79
Ball Screw Actuator with a cylindrical nut, a diameter of 8mm, a lead of 2.5mm and a length of 250mm. Combines the precision required for delicate applications with the compact design essential for space-restricted environments. Comes with a single stack NEMA 17 motor for seamless integration and high performance. Miniature..
$234.07
83 products

Ball Screws and Motor Assemblies

83 products

Miniature ball screw assemblies made of 1050 steel consisting of a screw shaft and a nut, with a range of leads and small screw diameters of 6mm, 8mm and 10mm. Nema motors are delivered with many variants. Manufactured in the US, the ball screws are precision rolled for accuracy and consistency. These assemblies enable smooth linear motion and are available in both cylindrical and flanged nut configurations, with lead sizes of 1, 2, and 2.5 mm. They require less than one-third the torque of lead screws and allow for easier rotary-to-linear motion transfer compared to lead screws.

  • Flanged and cylindrical nut configurations
  • 3 screw diameters: 6, 8, and 10mm
  • 3 lead sizes: 1, 2, and 2.5 mm
  • Five motor frame sizes: NEMA 08/11/14/17/23