Ball Screw and Motor Assemblies
Miniature ball screw assemblies consist of a small screw shaft and nut with helical grooves that guide ball bearings, enabling low-friction linear motion. Our assemblies feature lead sizes of 1, 2, and 2.5 mm and screw diameter sizes of 6 mm, 8 mm, and 10 mm. The 1050 steel screw is precision rolled in the US for accuracy and consistency, ensuring smooth linear motion with flanged nut or cylindrical nut configurations. They require less than one-third the torque of lead screws, offering easier rotary-to-linear motion transfer, and are compatible with NEMA 08, 11, 14, 17, and 23 motor frame sizes.
Ball Screw and Motor Assemblies
Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 14 Motor, Flanged Nut BSR08025TXR-0250-RSN-140-NNN-N
Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 14 Motor, Flanged Nut BSR08025TXR-0150-RSN-140-NNN-N
Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 14 Motor, Flanged Nut BSR0801ATXR-0250-RSN-140-NNN-N
Ball Screw Linear Actuator 8mmx1mmx150mm NEMA 14 Motor, Flanged Nut BSR0801ATXR-0150-RSN-140-NNN-N
Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 14 Motor, Flanged Nut BSR0601ATXR-0250-RSN-140-NNN-N
Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 14 Motor, Flanged Nut BSR0601ATXR-0150-RSN-140-NNN-N
Ball Screw Linear Actuator 6mmx1mmx250mm Flanged Nut, NEMA 11 Motor BSR0601ATXR-0250-RSN-111-NNN-N
Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 11 Motor, Flanged Nut BSR0601ATXR-0150-RSN-111-NNN-N
Ball Screw Linear Actuator w/ NEMA 8 Motor, Flanged Nut 6mmx1mmx250mm BSR0601ATXR-0250-RSN-080-NNN-N
Ball Screw Linear Actuator w/ NEMA 8 Motor, Flanged Nut 6mmx1mmx150mm BSR0601ATXR-0150-RSN-080-NNN-N
Ball Screw and Motor Assemblies
Miniature ball screw assemblies consist of a small screw shaft and nut with helical grooves that guide ball bearings, enabling low-friction linear motion. Our assemblies feature lead sizes of 1, 2, and 2.5 mm and screw diameter sizes of 6 mm, 8 mm, and 10 mm. The 1050 steel screw is precision rolled in the US for accuracy and consistency, ensuring smooth linear motion with flanged nut or cylindrical nut configurations. They require less than one-third the torque of lead screws, offering easier rotary-to-linear motion transfer, and are compatible with NEMA 08, 11, 14, 17, and 23 motor frame sizes.