Miniature Ball Screw Assembly

Ball Screw and Motor Assemblies

Miniature ball screw assemblies consist of a small screw shaft and nut with helical grooves that guide ball bearings, enabling low-friction linear motion. Our assemblies feature lead sizes of 1, 2, and 2.5 mm and screw diameter sizes of 6 mm, 8 mm, and 10 mm. The 1050 steel screw is precision rolled in the US for accuracy and consistency, ensuring smooth linear motion with flanged nut or cylindrical nut configurations. They require less than one-third the torque of lead screws, offering easier rotary-to-linear motion transfer, and are compatible with NEMA 08, 11, 14, 17, and 23 motor frame sizes.

More About Ball Screw and Motor Assemblies

Ball Screw and Motor Assemblies

83 products
Close filters
83 products
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 250mm length. This is an extension of our compact and powerful miniature metric ball screw motor lineup. Ideal for longer-range, precision-driven tasks, this model stands out with its extended length and adherence to high-quality..
$286.12
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 150mm length. This is a key part of our miniature metric ball screw motor series. Ideal for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility..
$283.43
Miniature Ball Screw Linear Actuator with a Cylindrical Nut and a NEMA 11 Motor Part Number BSR0601AXRU-0250-CSN-111-NNN-N Diameter 6mm Lead 1mm Accuracy X Screw Length 250mm Nut Type Cylindrical Nut Backlash Standard Backlash Of 0.05mm Left End NEMA 11 Motor (23mm) Right End Encoder
$271.97
83 products

Ball Screw and Motor Assemblies

83 products

Miniature ball screw assemblies consist of a small screw shaft and nut with helical grooves that guide ball bearings, enabling low-friction linear motion. Our assemblies feature lead sizes of 1, 2, and 2.5 mm and screw diameter sizes of 6 mm, 8 mm, and 10 mm. The 1050 steel screw is precision rolled in the US for accuracy and consistency, ensuring smooth linear motion with flanged nut or cylindrical nut configurations. They require less than one-third the torque of lead screws, offering easier rotary-to-linear motion transfer, and are compatible with NEMA 08, 11, 14, 17, and 23 motor frame sizes.