Ball Screws and Motor Assemblies | Ball Screws and Motor Assemblies

Ball Screws and Motor Assemblies

Ball Screws and Ball Screw Motor Assemblies offer a great option for space-saving applications requiring high precision and efficient linear motion applications. 

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead) 
  • Wipe
More About Ball Screws and Motor Assemblies

Browse Categories

Ball Screws and Motor Assemblies

83 products
Close filters
83 products
Long-form Grade 10 Ball Screw Linear Actuator from our miniature metric ball screw series, optimized for NEMA 23 single stack motors. The flange-style nut promotes straightforward installation, ideal for systems where space is limited but extended linear motion is needed. Features: Part of the advanced miniature metric ball screw series...
Grade 10 Ball Screw Linear Actuator from our miniature metric ball screw motor series, designed for integration with NEMA 23 single stack motors. It features a flange-style nut for efficient installation and is ideal for applications requiring precise linear motion in small footprints. Features: Part of the miniature metric ball..
Miniature Ball Screw Assembly BSR0601AXRU-0250-CSN-NNN-NNN-N (6mm Ø, 1mm lead, 250mm length). This 250 mm version extends the capabilities of the BSR series, maintaining the compact and efficient design while providing additional travel. Features & Benefits: Extended 250 mm length accommodates longer travel requirements. Cylindrical Nut 6 mm diameter and 1..
Miniature Ball Screw Assembly BSR0801AXRU-0250-CSN-NNN-NNN-N (8 mm, 1 mm, 250 mm). With a 250 mm length, the BSR0801AXRU-0250-CSN model offers longer travel with an 8 mm diameter and 1 mm lead, perfectly balancing size and functionality for more extensive linear applications. Features & Benefits: 250 mm length for increased linear travel..
Miniature Ball Screw Assembly with a Cylindrical Nut BSR0801AXRU-0150-CSN-NNN-NNN-N (8 mm, 1 mm, 150 mm). Elevate your project with the BSR0801AXRU-0150-CSN assembly, boasting an 8 mm diameter for enhanced rigidity and a 1 mm lead for fine motion control, all within a 150 mm length. Features & Benefits: 8 mm..
Miniature Ball Screw Assembly BSR0601AXRU-0150-CSN-NNN-NNN-N (6mm Ø, 1mm lead, 150mm length). Experience precision movement with the American-made BSR0601AXRU-0150-CSN miniature metric ball screw assembly. This model features a 6 mm diameter with a 1 mm lead and a 150 mm length, optimized for compact applications requiring high accuracy and reliability. Features &..
Miniature Ball Screw Assembly BSR08025SRU-0150-CSN-NNN-NNN-N Grade 10 Ball Screw (8 mm, 2.5 mm, 150 mm). This assembly enhances the BSR series with a 2.5 mm lead, offering faster travel per turn without compromising precision. The 150 mm length ensures compact yet effective linear motion capabilities. Features & Benefits: 8 mm diameter..
Miniature Ball Screw Assembly with a Cylindrical Nut. BSR0802AXRU-0250-CSN-NNN-NNN-N Grade 10 Ball Screw (8 mm, 2 mm, 150 mm). Incorporating a 150 mm length with an 8 mm diameter and a 2 mm lead, this model provides compact, efficient linear motion control, suitable for precise and swift positioning tasks. Features..
Miniature Ball Screw Assembly with a Cylindrical Nut BSR0802AXRU-0150-CSN-NNN-NNN-N (8 mm, 2 mm, 250 mm):A unique configuration in the series, featuring an 8 mm diameter with a 2 mm lead over a 250 mm length, optimizing both speed and precision in linear movement. Features & Benefits: 2 mm lead offers..
Miniature Ball Screw Assembly with a Cylindrical Nut BSR08025SRU-0250-CSN-NNN-NNN-N Grade 10 Ball Screw (8 mm, 2.5 mm, 250 mm): This variant offers a 250 mm rail with an 8 mm diameter and a 2.5 mm lead, designed for applications requiring quick movement over longer distances within a minimal footprint. Features &..
Miniature Ball Screw Assembly BSR1002AXRU-0200-CSN-NNN-NNN-N Grade 10 Ball Screw (10 mm, 2 mm, 200 mm). Expanding the series, this model features a 10 mm diameter and a 2 mm lead, providing a sturdy and precise solution for linear motion needs over a 200 mm length, ideal for applications demanding both precision..
Miniature Ball Screw Assembly BSR0601AXRU-0150-RSN-NNN-NNN-N (6 mm, 1 mm, 150 mm).Crafted with precision, the BSR0601AXRU-0150-RSN miniature metric ball screw assembly features a 6 mm diameter, a 1 mm lead, and a 150 mm length. The flange-style nut simplifies mounting to plates or blocks, enhancing ease of installation and removal in..
Miniature Ball Screw Assembly BSR0601AXRU-0250-RSN-NNN-NNN-N (6 mm, 1 mm, 250 mm).Extending the reach, this 250 mm ball screw assembly maintains compactness while allowing for longer linear motion, featuring a flanged nut to the right for easy integration into design frameworks. Features & Benefits: Extended 250 mm length accommodates larger projects..
Miniature Ball Screw Assembly with a Cylindrical Nut BSR1002AXRU-0500-CSN-NNN-NNN-N (10 mm, 2 mm, 500 mm). This assembly stands out with a 500 mm length, maximizing the travel distance. With a 10 mm diameter and a 2 mm lead, it's tailored for applications requiring extended reach without sacrificing precision or load..
Miniature Ball Screw Assembly BSR08025SRU-0250-RSN-NNN-NNN-N Grade 10 Ball Screw (8 mm, 2.5 mm, 250 mm). Combining speed with extended length, the 250 mm version offers the benefits of a 2.5 mm lead, suitable for applications requiring quick positioning over longer distances. Features & Benefits: Flanged nut to the right Extended travel..
Miniature Ball Screw Assembly BSR08025SRU-0150-RSN-NNN-NNN-N Grade 10 Ball Screw (8 mm, 2.5 mm, 150 mm). Unique for its 2.5 mm lead, this assembly provides faster travel per rotation, making it ideal for dynamic applications where speed and compact size are crucial. Features & Benefits: Higher lead for increased travel speed. Compact..
Miniature Ball Screw Assembly BSR0801AXRU-0150-RSN-NNN-NNN-N (8 mm, 1 mm, 150 mm).This model increases the diameter to 8 mm, enhancing the assembly's load-bearing capabilities. The 150 mm length and flange-style nut (on the right) make it versatile for medium-scale applications. Features & Benefits: 8 mm diameter provides enhanced strength and load..
Miniature Ball Screw Assembly BSR0801AXRU-0250-RSN-NNN-NNN-N (8 mm, 1 mm, 250 mm).Offering more extended travel with the reliability of an 8 mm diameter, this 250 mm ball screw assembly is designed for projects requiring both precision and length. Features & Benefits: Increased length for more extensive linear motion needs. Flange-style nut..
Miniature Metric Ball Screw Assembly with Flanged Nut - Step up your machinery’s precision with the BSR0802AXRU-0250-RSN-NNN-NNN-N, proudly manufactured in the USA* by PBC Linear. This specific model boasts a user-friendly flange nut to the right, enabling effortless integration into your assemblies. It is designed for secure mounting to plates..
Miniature Ball Screw Assembly BSR1002AXRU-0500-RSN-NNN-NNN-N Grade 10 Ball Screw (10 mm, 2 mm, 500 mm). The BSR1002AXRU-0500-RSN ball screw assembly extends the length to 500 mm, making it suitable for applications that require longer travel distances. This assembly remains compact and precise, with a 10 mm diameter and a 2 mm..

Ball Screws and Motor Assemblies

83 products

Ball Screws and Ball Screw Motor Assemblies offer a great option for space-saving applications requiring high precision and efficient linear motion applications. 

  • Flanged and cylindrical nut configurations 
  • 5 metric sizes (diameter x lead) 
  • Wipers are located at each end of the nut to help prevent the ingress of debris and particulates 
  • Five motor frame sizes: NEMA 08/11/14/17/23  
  • Requires less than a third of torque than lead screws 
  • Easier to transfer rotary motion into linear motion than lead screws