Ball Screw Assemblies
Browse Categories
Ball Screw Assemblies featuring cylindrical and flanged nuts, with a precision rolled steel screw shaft for easy installation and removal. Available in three screw diameters (6mm, 8mm, 10mm) and three lead sizes (1mm, 2mm, 2.5mm), they also offer a preload option for enhanced rigidity and positional accuracy. Polymer wipers at each end of the nut help prevent debris ingress.
- More durable than lead screws with consistent lead accuracy
- Shorter lead times
- Utilizes a multi-liner ball return system
- Static axial load: 2.144 kN (482 lb)
Recently Viewed Products
Exclusive section that stores the history of product views