Flanged Nut Ball Screw Assembly

Ball Screw Assemblies with Flange Nuts

Flanged ball screw nuts are mounted to a plate or block using bolts or screws, securing the ball screw assemblies through the provided holes. Featuring a precision rolled screw shaft for easy installation and removal, we offer flanged nut assemblies in five metric sizes: screw diameters of 6mm, 8mm, and 10mm, and lead sizes of 1mm, 2mm, and 2.5mm. They can handle static axial loads up to 2.144 kN (482 lb). These assemblies are more durable than lead screws, providing consistent lead accuracy and shorter lead times.

More About Ball Screw Assemblies with Flange Nuts

Ball Screw Assemblies with Flange Nuts

10 products
Close filters
10 products
Miniature Ball Screw Assembly BSR0601AXRU-0250-RSN-NNN-NNN-N (6 mm, 1 mm, 250 mm). Extending the reach, this 250 mm ball screw assembly maintains compactness while allowing for longer linear motion, featuring a flanged nut to the right for easy integration into design frameworks. Extended 250 mm length accommodates larger projects without sacrificing space...
$319.28
Miniature Ball Screw Assembly offering more extended travel with the reliability of an 8mm screw diameter and a lead of 1mm. This 250mm ball screw assembly is designed for projects requiring both precision and length. Increased length for more extensive linear motion needs. Flange-style nut on the right ensures secure..
$182.38
Miniature Ball Screw Assembly features a 6mm diameter, a 1mm lead, and a 150mm length. The flange-style nut simplifies mounting to plates or blocks, enhancing ease of installation and removal in compact applications. 6 mm diameter and 1 mm lead for precise linear movements. 150 mm length ideal for small-scale..
$171.10
Miniature Ball Screw Assembly model with a 1mm screw lead and screw diameter of 8mm, which enhances the assembly's load-bearing capabilities. The 150mm length and flange-style nut (on the right) make it versatile for medium-scale applications. 8 mm diameter provides enhanced strength and load capacity. The flange nut (on the..
$286.12
Miniature Ball Screw Assembly with an 8mm diameter Grade 10 Ball Screw. Combining speed with extended length, the 250mm version offers the benefits of a 2.5mm lead, suitable for applications requiring quick positioning over longer distances. Flanged nut to the right Extended travel capabilities with enhanced lead for rapid positioning. Durable..
$182.38
Miniature Ball Screw Assembly unique for its 2.5 mm lead and 8mm screw diameter. This 150mm long assembly provides faster travel per rotation, making it ideal for dynamic applications where speed and compact size are crucial. Higher lead for increased travel speed. Compact 150 mm length suitable for applications with..
$296.88
Miniature Metric Ball Screw Assembly with Flanged Nut, an 8mm screw diameter, a 2mm lead and 250mm length - Step up your machinery’s precision with the BSR0802AXRU-0250-RSN-NNN-NNN-N, proudly manufactured in the USA* by PBC Linear. This specific model boasts a user-friendly flange nut to the right, enabling effortless integration into..
$306.30
American-made* Ball Screw Assembly with a Flanged Nut and a miniature metric ball screw assembly from PBC Linear that has an 8mm screw diameter, a 2mm lead and a 150mm length. This model, designed for compact applications, features a flange nut to the right that simplifies both installation and removal...
$283.43
Miniature Ball Screw Assembly Grade 10 Ball Screw extends the length to 500mm, making it suitable for applications that require longer travel distances. This assembly remains compact and precise, with a 10mm diameter and a 2mm lead. Extended 500mm length for larger systems where increased travel is necessary. 10 mm..
$296.88
Miniature Ball Screw Assembly with a 10mm diameter and a 2mm lead. This 200mm long ball screw assembly is built for robust applications where space is at a premium yet a high degree of accuracy is required. 10 mm diameter for high strength and support in demanding applications. 2 mm..
$303.61

Ball Screw Assemblies with Flange Nuts

10 products

Flanged ball screw nuts are mounted to a plate or block using bolts or screws, securing the ball screw assemblies through the provided holes. Featuring a precision rolled screw shaft for easy installation and removal, we offer flanged nut assemblies in five metric sizes: screw diameters of 6mm, 8mm, and 10mm, and lead sizes of 1mm, 2mm, and 2.5mm. They can handle static axial loads up to 2.144 kN (482 lb). These assemblies are more durable than lead screws, providing consistent lead accuracy and shorter lead times.