Miniature Ball Screw Assembly

Ball Screw and Motor Assemblies

Miniature ball screw assemblies consist of a small screw shaft and nut with helical grooves that guide ball bearings, enabling low-friction linear motion. Our assemblies feature lead sizes of 1, 2, and 2.5 mm and screw diameter sizes of 6 mm, 8 mm, and 10 mm. The 1050 steel screw is precision rolled in the US for accuracy and consistency, ensuring smooth linear motion with flanged nut or cylindrical nut configurations. They require less than one-third the torque of lead screws, offering easier rotary-to-linear motion transfer, and are compatible with NEMA 08, 11, 14, 17, and 23 motor frame sizes.

More About Ball Screw and Motor Assemblies

Ball Screw and Motor Assemblies

83 products
Close filters
83 products
Ball Screw Linear Actuator belongs to our miniature metric ball screw series and is designed for NEMA 23 Power Plus motors. The flanged nut and extended length make it perfect for high-torque applications in compact setups. The screw diameter is 10mm, the lead is 2mm and the length is 500mm. ..
$458.36
Linear Ball Screw Linear Actuator with a screw diameter of 10mm and a lead of 2mm and a length of 500mm. Optimized for NEMA 23 single stack motors. The flanged nut promotes straightforward installation, ideal for systems where space is limited but extended linear motion is needed. Grade 10 =..
$332.70
Ball Screw Linear Actuator, Grade 10, with a screw diameter of 10mm and a lead of 2mm and a length of 200mm. This is a critical component of our miniature metric ball screw motor series, providing an efficient linear motion solution tailored for NEMA 23 Power Plus motors. Featuring a..
$424.54
Ball Screw Linear Actuator, Grade 10, with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, designed for integration with NEMA 23 single stack motors. It features a flanged nut for efficient installation and is ideal for applications requiring precise linear motion in small footprints...
$298.89
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Offers an extended length and high torque. Including a NEMA 17 double stack motor, the screw assembly features a flanged nut for straightforward integration into sophisticated projects. The assembly is delivered..
$276.09
Flanged Nut Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Designed for use with NEMA 17 single stack motors. It offers the compactness required for tight spaces combined with the extended reach needed for various applications. The assembly is..
$252.26
Miniature ball screw actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200m. Paired with a NEMA 17 double stack motor. The flanged nut ensures easy integration into your systems, making it ideal for challenging projects requiring precision and strength. The assembly is delivered..
$276.09
Ball Screw Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, providing high precision linear motion in a compact design. Including a NEMA 17 single stack motor and equipped with a flanged nut, it's designed for applications where space is limited but accuracy..
$286.78
Miniature metric ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. integrated with a NEMA 17 single stack motor. Featuring a flanged nut, it provides an efficient solution for linear motion requirements in tight spaces. Essential to the miniature metric ball..
$292.41
Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Marries precision with a compact design. Includes a NEMA 17 single stack motor and featuring a flanged nut, it is perfect for precise operations in limited spaces. The assembly is delivered..
$281.15
Miniature linear ball screw actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm. Includes a NEMA 17 single stack motor and a flanged nut, it’s tailored for applications where space is at a premium but precision cannot be compromised. The assembly is delivered..
$292.41
Miniature ball screw linear actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 150mm. Designed for compact applications. Includes a NEMA 17 single stack motor. Features a flanged nut for straightforward integration, ideal for scenarios requiring precise linear motion. The assembly is delivered fully..
$281.15
Ball Screw Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 250mm, including a NEMA 17 single stack motor. The flanged nut enhances ease of use, ensuring high precision in compact applications. The assembly is delivered fully constructed. Integral to the miniature metric ball..
$292.41
Linear Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 17 single stack motor and equipped with a flanged nut, it's perfect for precise movements in confined setups. The assembly is delivered fully constructed. Part of the..
$281.15
Ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and a length of 250mm. The assembly includes a NEMA 17 single stack motor. The flanged nut allows for straightforward assembly and maintenance, making it ideal for applications demanding precision and compactness. The assembly is delivered fully..
$292.41
Linear actuator from our miniature metric ball screw motor series, with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Including a NEMA 17 single stack motor, this assembly features a user-friendly flanged nut for quick installation and superior performance in limited spaces. The assembly..
$281.15
Miniature metric ball screw actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Offers an extended length for applications requiring precise linear motion over greater distances. Includes a NEMA 14 motor. Equipped with a convenient flanged nut, it delivers exceptional performance in compact..
$339.16
Miniature ball screw actuator with a NEMA 14 motor, a screw diameter of 10mm, a lead of 2mm and a length of 200mm. The flanged nut ensures easy installation, providing a compact and efficient solution for applications requiring precise linear motion. The assembly is delivered fully constructed. Belongs to the..
$305.34
Linear ball screw linear motion actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. This is part of our miniature metric ball screw series. Includes a NEMA 14 motor. Features a flanged nut for easy integration and is perfect for space-sensitive, precision-oriented tasks...
$310.97
Miniature Ball Screw Actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut facilitates easy assembly and maintenance, making it perfect for applications requiring high precision and efficiency. The assembly is delivered fully constructed. Integral to..
$317.63

Ball Screw and Motor Assemblies

83 products

Miniature ball screw assemblies consist of a small screw shaft and nut with helical grooves that guide ball bearings, enabling low-friction linear motion. Our assemblies feature lead sizes of 1, 2, and 2.5 mm and screw diameter sizes of 6 mm, 8 mm, and 10 mm. The 1050 steel screw is precision rolled in the US for accuracy and consistency, ensuring smooth linear motion with flanged nut or cylindrical nut configurations. They require less than one-third the torque of lead screws, offering easier rotary-to-linear motion transfer, and are compatible with NEMA 08, 11, 14, 17, and 23 motor frame sizes.