Ball Screw Linear Actuator with NEMA Motor

Ball Screw Linear Actuator Motor Assemblies

Ball screw assemblies combine a screw, nut, and NEMA motors to create high-performance linear ball screw driven actuators. These actuators are available in five frame sizes: NEMA 08, 11, 14, 17, and 23, and they offer both flanged and cylindrical nut configurations. For applications requiring higher rigidity and better positional accuracy, a preload option is available.

More About Ball Screw Linear Actuator Motor Assemblies

Browse Categories

Ball Screw Linear Actuator Motor Assemblies

62 products
Close filters
62 products
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Designed for use with NEMA 17 single stack motors. It offers the compactness required for tight spaces combined with the extended reach needed for various applications. Extended member of the miniature..
$252.26
Miniature metric ball screw actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200m. Paired with a NEMA 17 double stack motor. The flange-style nut ensures easy integration into your systems, making it ideal for challenging projects requiring precision and strength. Part of the..
$276.09
Ball Screw Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, providing high precision linear motion in a compact design. Including a NEMA 17 single stack motor and equipped with a flange-style nut, it's designed for applications where space is limited but accuracy..
$286.78
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Offers an extended length and high torque. Including a NEMA 17 double stack motor, the screw assembly features a flange-style nut for straightforward integration into sophisticated projects. Premium component of the..
$276.09
Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 6mm, a lead of 1mm and a length of 250mm. This is part of the miniature metric ball screw series and includes a NEMA 11 motor. This assembly excels in applications requiring precise, compact, and efficient linear motion...
$258.15
Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2mm and 150mm length. It is a testament to our commitment to innovation and precision in the miniature ball screw industry. Designed for space-sensitive applications, it provides unparalleled accuracy and efficiency when combined with our single stack..
$211.65
High-precision miniature metric ball screw linear actuator with a NEMA 14 motor, a screw diameter of 6mm, a lead of 1mm, and a length of 150mm. Optimized for compact applications requiring precise linear motion. It includes a NEMA 14 motor, designed for streamlined integration in tight spaces. Part of the..
$323.79
Small Ball Scew Linear Actuator includes a NEMA 14 motor and a Cylindrical Nut. The screw has a diameter of 6mm, a lead of 1mm and a length of 250mm. Integrated into the miniature metric ball screw lineup. Diameter: 6 mm; Lead: 1 mm; Length: 250 mm. Includes a NEMA..
$287.91
Miniature Ball Screw Linear Actuator with a Cylindrical Nut, a screw diameter of 6mm, a lead of 1mm and a length of 150mm. The BSR0601ASRU-0150-CSN-111-NNN-N Ball Screw Motor assembly is a distinguished member of our miniature metric ball screw motor series designed for compact high-performance applications. This assembly includes a..
$154.89
Ball screw linear actuator with a cylindrical nut, 250mm in length with an 8mm diameter and 2.5mm lead. Includes a NEMA 14 motor. Integral part of the miniature metric ball screw lineup. Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm. Includes a NEMA 14 motor. Cylindrical-style nut for a..
$263.75
Miniature metric ball screw linear actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor and brings enhanced precision to compact spaces. Part of the miniature metric ball screw collection. Diameter: 8 mm; Lead: 1 mm; Length: 150 mm. Includes..
$265.71
Miniature Ball Screw Actuator BSR0801AXRU-0250-CSN-140-NNN-N with a NEMA 14 motor and cylindrical nut. The screw diameter is 8mm, the lead 1mm and the length is 250mm. Belongs to the miniature metric ball screw series. Diameter: 8 mm; Lead: 1 mm; Length: 250 mm. Includes a NEMA 14 motor. Streamlined design..
$263.75
Ball Screw Linear Actuator optimized for applications requiring precise and compact linear motion solutions, includes a NEMA 14 motor and featuring a unique lead for specialized requirements. The screw has an 8mm diameter, a lead of 2.5mm and a length of 150mm. A specialized component of the miniature metric ball..
$254.35
Small Ball Screw Actuator with a diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for high precision in tight spaces, and includes a NEMA 14 motor. This part of our miniature ball screw series brings efficiency and precision to demanding tasks. Cylindrical Nut Part of..
$279.16
Ball screw linear actuator with a screw diameter of 10mm, lead of 2mm and length of 500mm. Meant for extended-length applications requiring precision linear motion in a compact design, the assembly includes a NEMA 14 motor and provides unparalleled performance. Extended length option in the miniature metric ball screw series...
$265.71
Miniature metric ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and length of 200mm. Designed for larger diameter applications that require precise linear motion in compact spaces, it includes a NEMA 14 motor, offering enhanced capacity and precision. A larger variant in the miniature..
$279.16
Miniature ball screw actuator with a cylindrical nut that has a NEMA 14 motor which is designed for space-sensitive applications with its unique dimensions and lead of 2mm. The screw diameter is 8mm and the length is 150mm. Cylindrical Nut Component of the miniature metric ball screw collection. Diameter: 8..
$268.40
Ball Screw Series compact, high-performance linear actuator with a cylindrical nut, a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Includes a single stack NEMA 17 motor, ensuring optimal performance in tight spaces. Integrated into the miniature metric ball screw lineup. Diameter: 8 mm; Lead:..
$234.07
Compact ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and length of 250mm. This is part of our specialized series that provides precise and efficient performance. It includes a NEMA 17 motor in a streamlined package. Miniature metric ball screw assembly. Diameter: 6 mm; Lead:..
$234.07
High-performance linear motion Ball Screw actuator with a screw diameter of 6mm, a lead of 1mm and length of 150mm, ideal for applications requiring precision in limited spaces. This model includes a NEMA 17 motor, featuring a durable and efficient design for streamlined operation. Cylindrical Nut Miniature metric ball screw..
$211.65

Ball Screw Linear Actuator Motor Assemblies

62 products

Ball screw assemblies combine a screw, nut, and NEMA motors to create high-performance linear ball screw driven actuators. These actuators are available in five frame sizes: NEMA 08, 11, 14, 17, and 23, and they offer both flanged and cylindrical nut configurations. For applications requiring higher rigidity and better positional accuracy, a preload option is available. Additionally, polymer wipers located at each end of the nut help prevent the ingress of debris and particulates, ensuring smooth operation. Standard and special machined journals are offered, allowing for fixed or floating options, and both fixed and floating end blocks are available to suit various installation needs.

  • Five frame sizes: NEMA 08/11/14/17/23
  • Flanged and cylindrical nut configurations
  • Preload option for higher rigidity and better positional accuracy
  • Polymer wipers located at each end of the nut help prevent the ingress of debris and particulates
  • Standard and special machined journals available (fixed or floating)
  • Fixed and floating end blocks available