Ball Screw Linear Actuator with NEMA Motor

Ball Screw Linear Actuator Motor Assemblies

Ball screw assemblies combine a screw, nut, and NEMA motors to create high-performance linear ball screw driven actuators. These actuators are available in five frame sizes: NEMA 08, 11, 14, 17, and 23, and they offer both flanged and cylindrical nut configurations. For applications requiring higher rigidity and better positional accuracy, a preload option is available.

More About Ball Screw Linear Actuator Motor Assemblies

Browse Categories

Ball Screw Linear Actuator Motor Assemblies

62 products
Close filters
62 products
Ball Screw Actuator with a cylindrical nut, a diameter of 8mm, a lead of 2.5mm and a length of 250mm. Combines the precision required for delicate applications with the compact design essential for space-restricted environments. Comes with a single stack NEMA 17 motor for seamless integration and high performance. Miniature..
$234.07
Miniature metric ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for those who require linear precision without compromise, includes a single stack NEMA 17 motor and a cylindrical nut. Component of the miniature metric ball screw collection. Diameter: 8..
$234.07
Miniature ball screw actuator features an 8mm screw diameter, 2.5mm lead, and 150mm length. It's designed for high-accuracy applications in compact spaces, perfectly complementing our single stack NEMA 17 motor with its unique lead and cylindrical nut design. Miniature metric ball screw assembly. Diameter: 8 mm; Lead: 2.5 mm; Length:..
$235.79
High-precision ball screw driven linear actuator, part of our miniature ball screw series, with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Includes a NEMA 17 motor. Integral part of the miniature metric ball screw family. Diameter: 8 mm; Lead: 2 mm; Length: 150..
$235.79
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. The actuator marries the compactness required for small spaces with the high performance of single stack NEMA 17 motors. Part of the compact metric ball screw series. Diameter: 10 mm; Lead:..
$281.36
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. This is an integral part of our miniature series, providing unmatched performance and including a single stack NEMA 17 motor for linear motion in space-restricted environments. Extended component of the miniature..
$292.13
Ball Screw Actuator Assembly with a cylindrical nut, a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Extends the capabilities of our miniature ball screw series to fit double stack NEMA 17 motors. Advanced part of the miniature metric ball screw set Cylindrical Nut Diameter:..
$278.68
Grade 10 Miniature Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. It's engineered for integration with NEMA 23 double stack motors, providing a compact solution that delivers on both performance and reliability in space-restricted environments. Part of the miniature..
$251.12
High-performance linear ball screw actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. Well suited for compact spaces, this assembly includes a NEMA 23 single stack motor. Miniature metric ball screw assembly Cylindrical Nut Diameter: 10 mm; Lead: 2 mm; Length: 200 mm...
$241.14
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. Designed to match the power of double stack NEMA 17 motors, this compact actuator ensures seamless operation in precision applications. Miniature metric ball screw assembly variant. Cylindrical Nut Diameter: 10 mm;..
$253.41
Grade 10 Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 10mm, a lead of 2mm and a length of 200mm. This is a powerhouse of precision, part of our specialized miniature metric ball screw series, and designed to accommodate NEMA 23 Power Plus motors. It stands..
$378.25
Versatile miniature Grade 10 Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Designed for those who require the extended length without sacrificing the precision provided by NEMA 23 single stack motors, ideal for sophisticated, space-constrained setups. Integral to the..
$280.78
Grade 10 Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. From our miniature metric ball screw series, this is specifically designed for NEMA 23 Power Plus motors. This model provides unmatched length and power in a compact form, ensuring..
$406.43
Ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and a length of 250mm. The assembly includes a NEMA 17 single stack motor. The flange-style nut allows for straightforward assembly and maintenance, making it ideal for applications demanding precision and compactness. Integral to the miniature metric..
$292.41
Grade 10 Ball Screw Actuator with a cylindrical nut, a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Part of our miniature ball screw series, it provides precision linear motion for NEMA 23 double stack motors. Ideal for applications requiring length and high torque without..
$291.23
Precision linear motion actuator from our miniature metric ball screw motor series, with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Including a NEMA 17 single stack motor, this assembly features a user-friendly flange-style nut for quick installation and superior performance in limited spaces...
$281.15
Ball Screw Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 250mm, including a NEMA 17 single stack motor. The flange-style nut enhances ease of use, ensuring high precision in compact applications. Integral to the miniature metric ball screw motor series. Diameter: 8 mm;..
$292.41
Miniature metric ball screw actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm. Offers a compact yet robust linear motion solution. Including a NEMA 17 single stack motor and a flange-style nut, it’s tailored for applications where space is at a premium but..
$292.41
High-performance Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 17 single stack motor and equipped with a flange-style nut, it's perfect for precise movements in confined setups. Part of the miniature metric ball screw collection. Diameter:..
$281.15
Miniature metric ball screw linear actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 150mm. Designed for compact applications. Includes a NEMA 17 single stack motor. Features a flange-style nut for straightforward integration, ideal for scenarios requiring precise linear motion. Specialized unit within the..
$281.15

Ball Screw Linear Actuator Motor Assemblies

62 products

Ball screw assemblies combine a screw, nut, and NEMA motors to create high-performance linear ball screw driven actuators. These actuators are available in five frame sizes: NEMA 08, 11, 14, 17, and 23, and they offer both flanged and cylindrical nut configurations. For applications requiring higher rigidity and better positional accuracy, a preload option is available. Additionally, polymer wipers located at each end of the nut help prevent the ingress of debris and particulates, ensuring smooth operation. Standard and special machined journals are offered, allowing for fixed or floating options, and both fixed and floating end blocks are available to suit various installation needs.

  • Five frame sizes: NEMA 08/11/14/17/23
  • Flanged and cylindrical nut configurations
  • Preload option for higher rigidity and better positional accuracy
  • Polymer wipers located at each end of the nut help prevent the ingress of debris and particulates
  • Standard and special machined journals available (fixed or floating)
  • Fixed and floating end blocks available