Motorized Ball Screw Assembly

Lead Screw Linear Actuator Motor Assemblies

Lead screw assemblies with NEMA Series motors providing high torque, precision, and efficiency. Each frame size is available in five options: NEMA 08, 11, 14, 17, and 23, with each motor offering between 3 to 11 different standard lead screw and nut combinations, especially regarding screw diameter and lead size. These assemblies are available with both captive and non-captive lead screw motors, featuring larger bearings that increase thrust capacity and extend service life. Hollow shaft concentricity ensures minimal screw runout, which improves the accuracy of the actuator's movement by maintaining the alignment of the screw within the motor. Preload on bearings effectively eliminates axial play, which refers to unwanted movement along the axis of the screw that can affect precision.

Learn About Lead Screw & Nut Assemblies - Without Motors

More About Lead Screw Linear Actuator Motor Assemblies

Browse Categories

Lead Screw Linear Actuator Motor Assemblies

26 products
Close filters
26 products
Non-Captive Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 2mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$177.76
Non-Captive Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$177.76
Non-Captive Lead Screw Linear Actuator with a NEMA 11 Motor. The Lead Screw has a Round Anti-Backlash Nut with a 3/16 inch diameter, 0.05" lead, and a length of 8 inches, and is made from precision-rolled 300 Series Stainless Steel, coated with PTFE to prevent flaking. The Round Constant Force™..
$193.22
Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 2mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$166.22
Non-Captive Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Non-Captive Round Anti-Backlash Nut, 10mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a..
$202.84
Non-Captive Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Non-Captive Round Anti-Backlash Nut, 10mm screw diameter, 10mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a..
$202.84
Non-Captive Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Non-Captive Round Anti-Backlash Nut, 10mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a..
$202.84
Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$166.22
Non-Captive Lead Screw Linear Actuator 8 inches long with a NEMA 11 Motor, Round Anti-Backlash Nut, 3/16 inch screw diameter, 0.5" lead, with the screw made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain..
$193.22
Non-Captive Lead Screw Linear Actuator 250mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$166.22
Non-Captive Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, Round Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform..
$177.76
Lead Screw Linear Actuator 400mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$238.59
Lead Screw Linear Actuator 500mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$246.73
Lead Screw Linear Actuator with a 16mm screw diameter, 1mm lead, and 300mm length, featuring a Round Anti-Backlash Nut and a NEMA 23 Single Stack Motor (56mm), pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut..
$211.26
Lead Screw Linear Actuator with a 12mm screw diameter, 5mm lead, and 500mm length, featuring a Round Anti-Backlash Nut and a NEMA 17 Motor, pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut incorporating ConstantForce™ technology...
$242.48
Lead Screw Linear Actuator 400mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 12mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$201.78
Lead Screw Linear Actuator 300mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 12mm screw diameter, 1mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$184.05
Lead Screw Linear Actuator 400mm long with a NEMA 14 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring..
$218.85
Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to..
$201.12
Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, RoundAnti-Backlash Nut, 10mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to maintain..
$183.38
26 products

Lead Screw Linear Actuator Motor Assemblies

26 products

Lead screw assemblies with NEMA Series motors providing high torque, precision, and efficiency. Each frame size is available in five options: NEMA 08, 11, 14, 17, and 23, with each motor offering between 3 to 11 different standard lead screw and nut combinations, especially regarding screw diameter and lead size. These assemblies are available with both captive and non-captive lead screw motors, featuring larger bearings that increase thrust capacity and extend service life. Hollow shaft concentricity ensures minimal screw runout, which improves the accuracy of the actuator's movement by maintaining the alignment of the screw within the motor. Preload on bearings effectively eliminates axial play, which refers to unwanted movement along the axis of the screw that can affect precision. Additionally, the assemblies include provisions for mounting encoders, allowing for precise feedback on the position and movement of the actuator. An optional "Smart Motor" Technology is available, providing 50% more torque to dramatically reduce cycle times.

  • Five frame sizes: NEMA 08/11/14/17/23
  • Each frame size motor has 3-11 different standard lead screw and nut combinations
  • Larger bearings increase thrust capacity and longer life
  • Preload on bearings eliminates axial play
  • Optional "Smart Motor" Technology offers 50% more torque to dramatically reduce cycle times