Motorized Lead Screw Assembly with Triangle Nut

Motorized Lead Screw Assemblies with Triangle Nuts

Lead Screw Assemblies with Triangle Nuts offer a combination of precision lead screws, durable nuts, and high-quality NEMA motors to ensure exceptional performance. This assembly features a triangle nut lead screw known for its triangular shape, which enhances stability and load distribution. Assemblies are available in a variety of 3 to 11 standard combinations of lead screws and nuts, along with five frame size options: NEMA 08, 11, 14, 17, and 23. These assemblies offer options for standard or anti-backlash nuts, as well as left and right end machining.

  • Screw lengths available in inch or metric sizes
  • Standard or anti-backlash nut options
  • Optional left and right end machining
More About Motorized Lead Screw Assemblies with Triangle Nuts

Motorized Lead Screw Assemblies with Triangle Nuts

2 products
Close filters
2 products
Lead Screw Actuator of 10mm diameter and 300mm length with NEMA 14 motor. Length: 300mm Screw Diameter: 10mm Lead: 1mm Thread Direction: Right Hand - Clockwise Nut Type: Triangle Anti-Backlash Nut Motor: NEMA 24 Coating: PTFE     ASY LD SCR NUT LS 10x1x1 0300mm TCF
$201.12
Lead Screw Linear Actuator with a Non-Captive NEMA 14 motor and a triangle anti-backlash nut. Linear Actuator Non-Captive NEMA 14 Motor Screw Diameter: 100mm Length: 400mm  Lead: 5mm   ASY LD SCR NUT LS 10x5x2 0400mm TCF
$218.85

Motorized Lead Screw Assemblies with Triangle Nuts

2 products

Lead Screw Assemblies with Triangle Nuts offer a combination of precision lead screws, durable nuts, and high-quality NEMA motors to ensure exceptional performance. This assembly features a triangle nut lead screw known for its triangular shape, which enhances stability and load distribution. Assemblies are available in a variety of 3 to 11 standard combinations of lead screws and nuts, along with five frame size options: NEMA 08, 11, 14, 17, and 23. These assemblies offer options for standard or anti-backlash nuts, as well as left and right end machining. The factory-fixed screw and motor guarantee optimal alignment, reducing costs and allowing for a more compact design. Users benefit from 30% more torque, while the larger bearings—designed to support the lead screw—offer increased thrust capacity and longevity. Hollow shaft concentricity minimizes screw runout, and the preload on bearings eliminates axial play for enhanced stability and accuracy.

Key features include:

  • Screw lengths available in inch or metric sizes
  • Standard or anti-backlash nut options
  • Optional left and right end machining
  • Permanently fixed screw and motor for accurate alignment
  • 30% more torque available
  • Larger bearings for increased thrust capacity and longer life
  • Hollow shaft concentricity for minimal screw runout
  • Preload on bearings to eliminate axial play