Lead Screw and Nut

Lead Screw Assemblies

Lead screws make use of sliding contact between the threads of a nut and the threads of a steel rod to generate linear motion as the screw rotates. We manufacture lead screw assemblies featuring screws made from 300 Series Stainless Steel, with a PTFE coating that reduces flaking and friction. Choose between 6, 8, or 10mm screw diameters and 1, 2, or 2.5 mm lead sizes. Our assemblies include round, triangular, and rectangular nuts, available in both traditional and anti-backlash designs. These assemblies are compatible with five motor frame sizes—NEMA 08, 11, 14, 17, and 23—and many come with motors, motor mounts, or base plates for motors, offered in both captive and non-captive configurations.

More About Lead Screw Assemblies

Lead Screw Assemblies

66 products
Close filters
66 products
Lead Screw Linear Actuator 400mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$238.59
Lead Screw Linear Actuator 500mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$246.73
Lead Screw Linear Actuator with a 16mm screw diameter, 1mm lead, and 300mm length, featuring a Round Anti-Backlash Nut and a NEMA 23 Single Stack Motor (56mm), pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut..
$211.26
Lead Screw with a regular Rectangle Nut and a 16mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances,..
$119.61
Lead Screw with a Round Anti-Backlash Nut and a 16mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$138.64
Lead Screw with a regular Rectangle Nut and a 16mm diameter, 1mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances,..
$119.61
Lead Screw with a Round Anti-Backlash Nut and a 16mm diameter, 1mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$138.64
Lead Screw Linear Actuator with a 12mm screw diameter, 5mm lead, and 500mm length, featuring a Round Anti-Backlash Nut and a NEMA 17 Motor, pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut incorporating ConstantForce™ technology...
$242.48
Lead Screw Linear Actuator 400mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 12mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$201.78
Lead Screw Linear Actuator 300mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 12mm screw diameter, 1mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$184.05
Lead Screw with a regular Triangle Nut and a 12mm diameter, 5mm lead and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances,..
$112.22
Lead Screw with a regular Rectangle Nut and a 12mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances,..
$112.22
Lead Screw with a Round Anti-Backlash Nut and a 12mm diameter, 1mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$122.57
Lead Screw with a Round Anti-Backlash Nut and a 12mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$122.57
Lead Screw with a regular Triangle Nut and a 12mm diameter, 1mm lead and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances,..
$112.22
Lead Screw with a regular Rectangle Nut and a 12mm diameter, 1mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances,..
$112.22
Lead Screw Linear Actuator 400mm long with a NEMA 14 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring..
$218.85
Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to..
$201.12
Lead Screw with a regular Rectangle Nut and a 10mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances,..
$112.22
Lead Screw with a regular Triangle Nut and a 10mm diameter, 5mm lead and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances,..
$112.22
66 products

Lead Screw Assemblies

66 products

Lead screws make use of sliding contact between the threads of a nut and the threads of a steel rod to generate linear motion as the screw rotates. We manufacture lead screw assemblies featuring screws made from 300 Series Stainless Steel, with a PTFE coating that reduces flaking and friction. Choose between 6, 8, or 10mm screw diameters and 1, 2, or 2.5 mm lead sizes. Our assemblies include round, triangular, and rectangular nuts, available in both traditional and anti-backlash designs. These assemblies are compatible with five motor frame sizes—NEMA 08, 11, 14, 17, and 23—and many come with motors, motor mounts, or base plates for motors, offered in both captive and non-captive motor configurations.

  • Available in 6, 8, or 10mm screw diameters and 1, 2, or 2.5 mm lead sizes
  • 300 Series Stainless Steel with a PTFE coating
  • Standard, round, triangle and rectangle nuts in traditional and anti-backlash designs
  • Constant-Force™ Anti-Backlash Nuts available
  • Lead accuracy of 0.003"/ft. (76 µm/300 mm), 3 times better than industry specs
  • Custom coating process increases the quality of finish and eliminates screw flaking
  • Five motor frame sizes: NEMA 08/11/14/17/23
  • Offered with both captive and non-captive lead screw motors