Browse Categories
Lead screws make use of sliding contact between the threads of a nut and the threads of a steel rod to generate linear motion as the screw rotates. We manufacture lead screw assemblies featuring screws made from 300 Series Stainless Steel, with a PTFE coating that reduces flaking and friction. Choose between 6, 8, or 10mm screw diameters and 1, 2, or 2.5 mm lead sizes. Our assemblies include round, triangular, and rectangular nuts, available in both traditional and anti-backlash designs. These assemblies are compatible with five motor frame sizes—NEMA 08, 11, 14, 17, and 23—and many come with motors, motor mounts, or base plates for motors, offered in both captive and non-captive motor configurations.
- Available in 6, 8, or 10mm screw diameters and 1, 2, or 2.5 mm lead sizes
- 300 Series Stainless Steel with a PTFE coating
- Standard, round, triangle and rectangle nuts in traditional and anti-backlash designs
- Constant-Force™ Anti-Backlash Nuts available
- Lead accuracy of 0.003"/ft. (76 µm/300 mm), 3 times better than industry specs
- Custom coating process increases the quality of finish and eliminates screw flaking
- Five motor frame sizes: NEMA 08/11/14/17/23
- Offered with both captive and non-captive lead screw motors
Recently Viewed Products
Exclusive section that stores the history of product views