Lead Screw & Nut Assemblies - Without Motors
Lead Screw and Nut Assemblies in various diameters and lead sizes. The screws are precision-rolled from 300 Series Stainless Steel with a PTFE coating to prevent screw flaking. The assemblies include round, triangular, and rectangular nuts in both traditional and anti-backlash designs. The Constant Force™ Anti-Backlash nut employs a spring to uniformly apply radial pressure throughout the motion profile, ensuring consistent performance and resulting in 2-4 times less backlash over the product's lifespan. With a lead accuracy of 0.003"/ft (76 µm/300 mm), the products exceed typical industry specifications by threefold.
Lead Screw & Nut Assemblies - Without Motors
Lead Screw Assembly - LSR1605T-0508-RCF-NNN-NNN-N 16mm, Length: 508mm Round Anti-Backlash Nut
Lead Screw Assembly - LSR1601T-0508-RCF-NNN-NNN-N 16mm, Length: 508mm Round Anti-Backlash Nut
Lead Screw Assembly - LSR1201T-0508-RCF-NNN-NNN-N 12mm, Length: 508mm Round Anti-Backlash Nut
Lead Screw Assembly - LSR1205T-0508-RCF-NNN-NNN-N 12mm, Length: 508mm Round Anti-Backlash Nut
Lead Screw Assembly - LSR1005T-0508-TS-NNN-NNN-N Ø=10mm No Motor, Triangle Nut, Length: 508mm
Lead Screw Assembly - LSR1005T-0508-RCF-NNN-NNN-N - No Motor, Round Anti-Backlash Nut, Length: 508mm
Lead Screw Assembly - LSR1001T-0508-RCF-NNN-NNN-N - No Motor, Round Anti-Backlash Nut, Length: 508mm
Lead Screw Assembly - LSR1205T-0254-RCF-NNN-NNN-N 12mm, Length: 254mm Round Anti-Backlash Nut
Lead Screw & Nut Assemblies - Without Motors
Lead Screw and Nut Assemblies in various diameters and lead sizes. The screws are precision-rolled from 300 Series Stainless Steel with a PTFE coating to prevent screw flaking. The assemblies include round, triangular, and rectangular nuts in both traditional and anti-backlash designs. The Constant Force™ Anti-Backlash nut employs a spring to uniformly apply radial pressure throughout the motion profile, ensuring consistent performance and resulting in 2-4 times less backlash over the product's lifespan. With a lead accuracy of 0.003"/ft (76 µm/300 mm), the products exceed typical industry specifications by threefold.