Lead Screw & Nut Assemblies - Without Motors
Browse Categories
Lead Screw and Nut Assemblies in various diameters and lead sizes. The screws are precision-rolled from 300 Series Stainless Steel with a PTFE coating to prevent screw flaking. The assemblies include round, triangular, and rectangular nuts in both traditional and anti-backlash designs. The Constant Force™ Anti-Backlash nut employs a spring to uniformly apply radial pressure throughout the motion profile, ensuring consistent performance and resulting in 2-4 times less backlash over the product's lifespan. With a lead accuracy of 0.003"/ft (76 µm/300 mm), the products exceed typical industry specifications by threefold.
Recently Viewed Products
Exclusive section that stores the history of product views