Lead Screw with Rectangle Nut

Lead Screw Assemblies with Rectangle Nuts

Lead screw assemblies featuring a rectangle nut paired with a PTFE-coated stainless steel CNC roll-threaded screw, available in a variety of sizes and leads. Offered with either a standard nut or an anti-backlash nut for enhanced performance. Machined journals are available to suit application requirements. The PTFE coating not only ensures self-lubrication for reduced maintenance but also lowers friction and increases overall efficiency.

The anti-backlash nut features Constant Force Technology which provides 2x better backlash compensation than competitors, and the CNC Roll Threading offers accuracies 2-3 times better than competitors.

More About Lead Screw Assemblies with Rectangle Nuts

Lead Screw Assemblies with Rectangle Nuts

4 products
Close filters
4 products
Lead Screw with a Rectangle Anti-Backlash Nut featuring a 6mm diameter, 4mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times..
$74.47
Lead Screw with a regular Rectangle Nut featuring a 6mm diameter, 1mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances,..
$63.72
Lead Screw with a Rectangle Anti-Backlash Nut featuring a 6mm diameter, 1mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times..
$74.47
Lead Screw with a regular Rectangle Nut featuring a 6mm diameter, 4mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the assembly exceeds industry standards, achieving unmatched straightness tolerances,..
$63.72

Lead Screw Assemblies with Rectangle Nuts

4 products

Lead screw assemblies featuring a rectangle nut paired with a PTFE-coated stainless steel CNC roll-threaded screw, available in a variety of sizes and leads. Offered with either a standard nut or an anti-backlash nut for enhanced performance. Machined journals are available to suit application requirements. The PTFE coating not only ensures self-lubrication for reduced maintenance but also lowers friction and increases overall efficiency.

The anti-backlash nut features Constant Force Technology which provides 2x better backlash compensation than competitors, and the CNC Roll Threading offers accuracies 2-3 times better than competitors.