Lead Screw Assembly - NEMA Motor

Motorized Lead Screw Assemblies with Round Nuts

Motorized Lead Screw Assemblies with round nuts, designed to function as actuators, converting rotational motion into linear movement. They feature NEMA Series motors that deliver high torque, precision, and efficiency. Each frame size is available in five options: NEMA 08, 11, 14, 17, and 23, and there are 3 to 11 different standard combinations of lead screws and nuts. Available in both inch and metric sizes, these assemblies offer standard or anti-backlash nut options. Customization is possible with optional left and right end machining. The permanently fixed screws and motors ensure optimal alignment from the factory, resulting in cost savings and compact designs. The motorized assemblies deliver 30% more torque, feature larger bearings for increased thrust capacity, and include hollow shaft concentricity and preload on bearings to eliminate axial play.

More About Motorized Lead Screw Assemblies with Round Nuts

Motorized Lead Screw Assemblies with Round Nuts

8 products
Close filters
8 products
Lead Screw Linear Actuator 500mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$246.73
Lead Screw Linear Actuator 400mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 12mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$201.78
Lead Screw Linear Actuator with a 12mm screw diameter, 5mm lead, and 500mm length, featuring a Round Anti-Backlash Nut and a NEMA 17 Motor, pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut incorporating ConstantForce™ technology...
$242.48
Lead Screw Linear Actuator 400mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$238.59
Lead Screw Linear Actuator with a 16mm screw diameter, 1mm lead, and 300mm length, featuring a Round Anti-Backlash Nut and a NEMA 23 Single Stack Motor (56mm), pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut..
$211.26
Lead Screw Linear Actuator 300mm long with a NEMA 17 Motor, Round Anti-Backlash Nut, 12mm screw diameter, 1mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$184.05
Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, RoundAnti-Backlash Nut, 10mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to maintain..
$183.38
Lead Screw Linear Actuator with a NEMA 8 motor, a Round Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and a length of 100mm. The screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain..
$197.13

Motorized Lead Screw Assemblies with Round Nuts

8 products

Motorized Lead Screw Assemblies with round nuts, designed to function as actuators, converting rotational motion into linear movement. They feature NEMA Series motors that deliver high torque, precision, and efficiency. Each frame size is available in five options: NEMA 08, 11, 14, 17, and 23, and there are 3 to 11 different standard combinations of lead screws and nuts. Available in both inch and metric sizes, these assemblies offer standard or anti-backlash nut options. Customization is possible with optional left and right end machining. The permanently fixed screws and motors ensure optimal alignment from the factory, resulting in cost savings and compact designs. The motorized assemblies deliver 30% more torque, feature larger bearings for increased thrust capacity, and include hollow shaft concentricity and preload on bearings to eliminate axial play.

  • Designed to function as actuators
  • Feature precision round nut designs for smoother operation
  • Available in inch or metric sizes
  • Offer standard or anti-backlash nut options
  • Include optional left and right end machining
  • Permanently fixed screws and motors for optimal alignment
  • Provide 30% more torque
  • Larger bearings increase thrust capacity and longer life
  • Hollow shaft concentricity minimizes screw runout
  • Preload on bearings eliminates axial play