Motorized Lead Screw Assembly with Rectangle Nut

Motorized Lead Screw Assemblies with Rectangle Nuts

Lead Screw Assemblies with rectangle nuts and integrated world-class NEMA motors, known for their exceptional torque, accuracy, and operational efficiency. Each assembly comes in five frame size options: NEMA 08, 11, 14, 17, and 23, and offers a range of 3 to 11 standard combinations of lead screws and nuts. This version features a rectangle nut lead screw, with screw lengths available in both inch and metric sizes. Customers can choose between standard and anti-backlash nuts, and optional left and right end machining is available for customization. The permanently fixed screw and motor ensure the most accurate alignment possible from the factory, resulting in cost savings and a more compact design. These assemblies deliver 30% more torque, while larger bearings enhance thrust capacity and extend service life. Hollow shaft concentricity minimizes screw runout, and preload on the bearings effectively eliminates axial play.

More About Motorized Lead Screw Assemblies with Rectangle Nuts

Motorized Lead Screw Assemblies with Rectangle Nuts

5 products
Close filters
5 products
Lead Screw Actuator of 6mm diameter and 300mm length with a NEMA 11 motor. Length: 300mm Screw Diameter: 6mm Lead: 5mm Thread Direction: Right Hand - Clockwise Nut Type: Rectangle Anti-Backlash Nut Motor: NEMA 11 (23mm) Coating: PTFE ASY LD SCR NUT LS 6x5x5 0300mm VCF
$217.51
Lead Screw Actuator of 6mm diameter and 250mm length with a NEMA 11 motor. Length: 250mm Screw Diameter: 6mm Lead: 5mm Thread Direction: Right Hand - Clockwise Nut Type: Rectangle Anti-Backlash Nut Motor: NEMA 11 (23mm) Coating: PTFE  ASY LD SCR NUT LS 6x5x5 0250mm VCF
$208.64
Lead Screw Linear Actuator 250mm long with a NEMA 8 Motor, Rectangle Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Rectangle Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial..
$223.73
Lead Screw Linear Actuator 200mm long with a NEMA 8 Motor, Rectangle Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Rectangle Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial..
$214.86
Lead Screw Linear Actuator of  6mm diameter and 100mm length with a NEMA 11 motor. Length: 100mm Screw Diameter: 6mm Lead: 1mm Nut Type: Rectangle AntiBacklash Nut, Motor: Nema 11 Motor (16mm) Coating: PTFE   ASY LD SCR NUT LS 6x1x1 0100mm VCF
$182.04

Motorized Lead Screw Assemblies with Rectangle Nuts

5 products

Lead Screw Assemblies with rectangle nuts and integrated world-class NEMA motors, known for their exceptional torque, accuracy, and operational efficiency. Each assembly comes in five frame size options: NEMA 08, 11, 14, 17, and 23, and offers a range of 3 to 11 standard combinations of lead screws and nuts. This version features a rectangle nut lead screw, with screw lengths available in both inch and metric sizes. Customers can choose between standard and anti-backlash nuts, and optional left and right end machining is available for customization. The permanently fixed screw and motor ensure the most accurate alignment possible from the factory, resulting in cost savings and a more compact design. These assemblies deliver 30% more torque, while larger bearings enhance thrust capacity and extend service life. Hollow shaft concentricity minimizes screw runout, and preload on the bearings effectively eliminates axial play.

  • Equipped with NEMA Series motors for high torque, precision, and efficiency
  • Five frame size options: NEMA 08, 11, 14, 17, and 23
  • 3 to 11 standard combinations of lead screws and nuts available
  • Screw length available in inch or metric sizes
  • Available with standard or anti-backlash nut
  • Optional left and right end machining
  • Permanently fixed screw and motor provide accurate alignment
  • 30% more torque available
  • Larger bearings allow increased thrust capacity and longer life
  • Hollow shaft concentricity ensures minimum screw runout
  • Preload on bearings eliminates axial play