Lead Screw and Belt-Driven Linear Actuators - SIMO UG Series
Lead Screw and Belt-Driven Linear Actuators of the UG (SIMO) series, featuring either high-speed cam roller carriages (v-wheels on v-rails), or the renowned self-lubricating FrelonGold® underliner beneath sliding anodized aluminum carriages. The SIMO process involves machining aluminum extrusions with synchronized cutters in one pass, ensuring rails with 6x less bow, 2x less twist, 2x better flatness, and 0.050 mm tolerances. The actuators support stepper motors, servo motors, and Ethernet communication, with motors or mounts for NEMA 17/23, 40/60 mm, or custom motors. These actuators offer low or tall profile rail heights and car and rail cross sections from 24 mm x 73 mm to 40 mm x 100 mm. The maximum payloads for this series is 1,348 lb (5,996 N) and stroke lengths up to 1,900 mm (74.8 in).
Lead Screw and Belt-Driven Linear Actuators - SIMO UG Series
Lead Screw Linear Slide Actuator UGA040D-A10-0140-LS1ZF-AG21-0 Length: 140mm w/ NEMA 17 Motor Mount
Lead Screw Linear Slide Actuator UGA040D-A10-0140-LS3A1-AG21-0 Length: 140mm w/ NEMA 17 Motor
Lead Screw Linear Slide Actuator UGA040D-A10-0500-LS1Z0-AG21-0 Length: 500mm w/ Blank Motor Plate
Lead Screw Linear Slide Actuator UGA040D-A10-0500-LS3A1-AG21-0 Length: 500mm w/ NEMA 17 Motor
Lead Screw Linear Slide Actuator UGA040D-A10-1500-LS1ZF-AG21-0 Length: 1500mm w/ NEMA 17 Motor Mount
Lead Screw Linear Slide Actuator UGA040D-A10-1500-LS3A1-AG21-0 Length: 1500mm w/ NEMA 17 Motor
Lead Screw Linear Slide Actuator UGT040D-A10-0140-LS1ZF-AG21-0 NEMA 17 Motor Mount Length: 140mm
Lead Screw Linear Slide Actuator UGT040D-A10-0500-LS1Z0-AG21-0 Length: 500mm w/ Blank Motor Plate
Lead Screw Linear Slide Actuator UGT040D-A10-0500-LS3A1-AG21-0 Length: 500mm w/ NEMA 17 Motor
Lead Screw Linear Slide Actuator UGT040D-A10-1500-LS1ZF-AG21-0 Length: 1500mm w/ NEMA 17 Motor Mount
Lead Screw and Belt-Driven Linear Actuators - SIMO UG Series
Lead Screw and Belt-Driven Linear Actuators of the UG (SIMO) series, featuring either high-speed cam roller carriages (v-wheels on v-rails), or the renowned self-lubricating FrelonGold® underliner beneath sliding anodized aluminum carriages. The SIMO process involves machining aluminum extrusions with synchronized cutters in one pass, ensuring rails with 6x less bow, 2x less twist, 2x better flatness, and 0.050 mm tolerances. The actuators support stepper motors, servo motors, and Ethernet communication, with motors or mounts for NEMA 17/23, 40/60 mm, or custom motors. These actuators offer low or tall profile rail heights and car and rail cross sections from 24 mm x 73 mm to 40 mm x 100 mm. The maximum payloads for this series is 1,348 lb (5,996 N) and stroke lengths up to 1,900 mm (74.8 in).
- Car and Rail Cross Section: minimum 24 mm X 73 mm - maximum 40 mm X 100 mm
- Maximum Horizontal Payload: 1,348 lb (5,996 N)
- Maximum Stroke Length: 1,900 mm (74.8 in)
- Integrated NEMA motors or motor mount options
- Gliding Surface Technology™ or high-speed cam roller carriages on low or tall rails
- Low cost lead screws or high-speed, belt driven drive systems