Linear Actuator Varieties

Linear Actuators

Linear actuators, powered by ball screws, lead screws, or belt-driven mechanisms, incorporate linear rails, shafts, carriages, bearings, and screws in various diameters and lead sizes, all tailored to specific payloads, stroke lengths, and speeds. They are compatible with NEMA 08-42 motors; some actuators come with integrated motors, while others offer motor mounts or base plates for easy installation. Users can choose Gliding Surface Technology™ (GST) for maintenance-free, self-lubricating, and quiet operation, or opt for high-precision ball bearing profile rails. We offer a range of additional actuators that utilize plain bearing pillow blocks with flat-top carriages, enabling them to glide smoothly and quietly along small shafts mounted on support rails.

More About Linear Actuators

Browse Categories

Linear Actuators

160 products
Close filters
160 products
Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 6mm, a lead of 1mm and a length of 250mm. This is part of the miniature metric ball screw series and includes a NEMA 11 motor. This assembly excels in applications requiring precise, compact, and efficient linear motion...
$258.15
High-precision miniature metric ball screw linear actuator with a NEMA 14 motor, a screw diameter of 6mm, a lead of 1mm, and a length of 150mm. Optimized for compact applications requiring precise linear motion. It includes a NEMA 14 motor, designed for streamlined integration in tight spaces. Part of the..
$323.79
Small Ball Screw Linear Actuator with a NEMA 14 motor and a Cylindrical Nut in which small ball bearings roll along the screw's helical grooves. The ball screw has a diameter of 6mm, a lead of 1mm and a length of 250mm. The assembly is delivered fully constructed. Diameter: 6..
$287.91
Miniature metric ball screw linear actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor and brings enhanced precision to compact spaces. The assembly is delivered fully constructed. Part of the miniature metric ball screw collection. Diameter: 8 mm;..
$265.71
Miniature Ball Screw Actuator BSR0801AXRU-0250-CSN-140-NNN-N with a NEMA 14 motor and cylindrical nut. The screw diameter is 8mm, the lead 1mm and the length is 250mm. Belongs to the miniature metric ball screw series. Diameter: 8 mm; Lead: 1 mm; Length: 250 mm. Includes a NEMA 14 motor. Streamlined design..
$263.75
Ball screw linear actuator with a cylindrical nut, 250mm in length with an 8mm diameter and 2.5mm lead. Includes a NEMA 14 motor. Integral part of the miniature metric ball screw lineup. Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm. Includes a NEMA 14 motor. Cylindrical-style nut for a..
$263.75
Miniature ball screw actuator with a cylindrical nut that has a NEMA 14 motor which is designed for space-sensitive applications with its unique dimensions and lead of 2mm. The screw diameter is 8mm and the length is 150mm. Cylindrical Nut Component of the miniature metric ball screw collection. Diameter: 8..
$268.40
Ball Screw Linear Actuator optimized for applications requiring precise and compact linear motion solutions, includes a NEMA 14 motor and featuring a unique lead for specialized requirements. The screw has an 8mm diameter, a lead of 2.5mm and a length of 150mm. A specialized component of the miniature metric ball..
$254.35
Small Ball Screw Actuator with a diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for high precision in tight spaces, and includes a NEMA 14 motor. This part of our miniature ball screw series brings efficiency and precision to demanding tasks. Cylindrical Nut Part of..
$279.16
Ball screw linear actuator with a screw diameter of 10mm, lead of 2mm and length of 500mm. Meant for extended-length applications requiring precision linear motion in a compact design, the assembly includes a NEMA 14 motor and provides unparalleled performance. The assembly is delivered fully constructed. Extended length option in..
$265.71
Miniature metric ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and length of 200mm. Designed for larger diameter applications that require precise linear motion in compact spaces, it includes a NEMA 14 motor, offering enhanced capacity and precision. A larger variant in the miniature..
$279.16
Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2mm and 150mm length. Designed for space-sensitive applications, it provides unparalleled accuracy and efficiency when combined with our single stack NEMA 17 motor. The assembly is delivered fully constructed. Part of the miniature metric ball screw series...
$211.65
Compact ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and length of 250mm. This is part of our specialized series that provides precise and efficient performance. It includes a NEMA 17 motor in a streamlined package. The assembly is delivered fully constructed. Miniature metric ball..
$234.07
High-performance linear motion Ball Screw actuator with a screw diameter of 6mm, a lead of 1mm and length of 150mm, ideal for applications requiring precision in limited spaces. This model includes a NEMA 17 motor, featuring a durable and efficient design for streamlined operation. The assembly is delivered fully constructed...
$211.65
Ball Screw Series compact, high-performance linear actuator with a cylindrical nut, a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Includes a single stack NEMA 17 motor, ensuring optimal performance in tight spaces. The assembly is delivered fully constructed. Integrated into the miniature metric ball..
$234.07
Miniature ball screw actuator features an 8mm screw diameter, 2.5mm lead, and 150mm length. It's designed for high-accuracy applications in compact spaces, perfectly complementing our single stack NEMA 17 motor with its unique lead and cylindrical nut design. The assembly is delivered fully constructed. Miniature metric ball screw assembly. Diameter:..
$235.79
High-precision ball screw driven linear actuator, part of our miniature ball screw series, with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Includes a NEMA 17 motor. The assembly is delivered fully constructed. Integral part of the miniature metric ball screw family. Diameter: 8..
$235.79
Miniature metric ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for those who require linear precision without compromise, includes a single stack NEMA 17 motor and a cylindrical nut. The assembly is delivered fully constructed. Component of the miniature..
$234.07
Ball Screw Actuator with a cylindrical nut, a diameter of 8mm, a lead of 2.5mm and a length of 250mm. Combines the precision required for delicate applications with the compact design essential for space-restricted environments. Comes with a single stack NEMA 17 motor. The assembly is delivered fully constructed. Miniature..
$234.07
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. Designed to match the power of double stack NEMA 17 motors, this compact actuator ensures seamless operation in precision applications. The assembly is delivered fully constructed. Miniature metric ball screw assembly..
$253.41

Linear Actuators

160 products

Linear actuators, powered by ball screws, lead screws, or belt-driven mechanisms, incorporate linear rails, shafts, carriages, bearings, and screws in various diameters and lead sizes, all tailored to specific payloads, stroke lengths, and speeds. They are compatible with NEMA 08-42 motors; some actuators come with integrated motors, while others offer motor mounts or base plates for easy installation. Users can choose Gliding Surface Technology™ (GST) for maintenance-free, self-lubricating, and quiet operation, or opt for high-precision ball bearing profile rails. We offer a range of additional actuators that utilize plain bearing pillow blocks with flat-top carriages, enabling them to glide smoothly and quietly along small shafts mounted on support rails.


  • Manual control available with hand brakes or hand cranks
  • Heavy-duty models supporting loads up to 11,200 N
  • Belt-driven actuators with stroke lengths up to 6 meters

View the full feature list of all of our Linear Actuators

Shop the categories of linear actuators we offer: Linear Slide Actuators, Simo Series Lead Screw and Belt Driven Linear Actuators, MTB Series Belt Driven Linear Actuators, Compact Linear Actuators, MUK Series Ball Screw Linear Actuators with Profile Rail Guides, Ball Screw Driven V-Roller Actuators, Ball Screw Linear Actuator Motor Assemblies, Lead Screw Motor Assemblies