CAM Roller Linear Guides

CAM Roller Linear Guides

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

More About CAM Roller Linear Guides

Browse Categories

CAM Roller Linear Guides

290 products
Close filters
290 products
48" Stainless Steel Linear Rail for V-wheels Size 1 which are 20mm diameter industry standard V-Groove Roller Bearings that include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Precision dual row angular contact design Not Drilled - See Configuration..
$47.92
24" Stainless Steel Linear Rail for V-wheels Size 1 which are 20mm diameter industry standard V-Groove Roller Bearings that include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 24"  Precision dual row angular contact design Not Drilled - See Configuration..
$25.88
Pre-Drilled 24" Carbon Steel Linear Rail for V-wheels Size 4 which are 60mm diameter V-Groove Roller Bearings, conforming to Industry Standards, to include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 24"  Compatible with v-wheel..
$44.94
Pre-Drilled 72" Carbon Steel Linear Rail for V-wheels Size 4 which are 60mm diameter V-Groove Roller Bearings, conforming to Industry Standards, to include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 72"  Compatible with v-wheel..
$124.82
Pre-Drilled 48" Carbon Steel Linear Rail for V-wheels Size 4 which are 60mm diameter V-Groove Roller Bearings, conforming to Industry Standards, to include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 4" Hole Spacing Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 48"  Compatible with v-wheel..
$83.22
Pre-Drilled 72" Carbon Steel Linear Rail for V-wheels Size 3 which are 45mm diameter V-Groove Roller Bearings, conforming to Industry Standards, and which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 72"  Compatible with..
$93.81
Pre-Drilled 48" Carbon Steel Linear Rail for V-wheel Sizes 3 which are 45mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 48"  Compatible with v-wheel..
$62.54
Pre-Drilled 24" Carbon Steel Linear Rail for V-wheels Size 3 which are 45mm diameter V-Groove Roller Bearings according to Industry Standards, which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 24"  Compatible with v-wheel..
$31.27
Pre-Drilled 72" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter V-Groove Roller Bearings made according to Industry Standards, that include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 72"  Compatible with..
$60.99
Pre-Drilled 48" length Carbon Steel Linear Rail for V-wheel Size 2 which are 30mm diameter industry standard V-Groove Roller Bearings which include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Linear Rail Length: 48"  Compatible with..
$40.65
Pre-Drilled 24" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 3" Hole Spacing Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 24"  Compatible with v-wheel..
$20.33
Pre-Drilled 72" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter V-Groove Roller Bearings, made according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Compatible with..
$43.06
Pre-Drilled 48" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter industry standard V-Groove Roller Bearings, to include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 48"  Compatible with v-wheel part numbers..
$31.00
Pre-Drilled 24" Carbon Steel Linear Rail for V-wheels Size 1 which are 20mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only; Pre-Drilled with 2" Hole Spacing Rail Fits V-Guide Size 1 V-Wheels of 20mm diameter  Length: 24"  Compatible with v-wheel..
$15.18
48" Carbon Steel Linear Rail for V-wheels Size 4 which are 60mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to..
$69.37
72" Carbon Steel Linear Rail for V-wheels Size 4 which are 60mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 4 V-Wheels of 60mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to..
$104.06
72" Carbon Steel Linear Rail for V-wheels Size 3 which are 45mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to..
$72.89
48" Carbon Steel Linear Rail for V-wheels Size 3 which are 45mm diameter V-Groove Roller Bearings according to Industry Standards, and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 48"  Not Drilled - See Configuration CAD & Quote to..
$48.59
24" Carbon Steel Linear Rail for V-wheels Size 3 which are 45mm diameter V-Groove Roller Bearings and include PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 3 V-Wheels of 45mm diameter  Length: 24"  Not Drilled - See Configuration CAD & Quote to request this Compatible with..
$26.24
72" Carbon Steel Linear Rail for V-wheels Size 2 which are 30mm diameter Industry Standard V-Groove Roller Bearings, including PBC Linear® V-Guide brand v-wheels. Linear Rail only Rail Fits V-Guide Size 2 V-Wheels of 30mm diameter  Length: 72"  Not Drilled - See Configuration CAD & Quote to request this Compatible..
$46.83
290 products

CAM Roller Linear Guides

290 products

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

  • Temperature Rating: Ranges from -4°F to +176°F (-20°C to +80°C), with the Hevi-Rail rated at -22°F to +248°F.
  • Maximum Horizontal Static Load: Supports up to 13,308 lb (59 kN), making it suitable for heavy-duty tasks.
  • Maximum Speed: Achieves speeds of up to 8 m/s (315 in/s), perfect for fast-moving operations.
  • Versatile Applications: Cam Roller Technology products are ideal for high-speed requirements and a broad range of loads in fields such as medical equipment, material handling, heavy-duty industrial systems, and sliding doors.

Learn More about our Cam Roller Technology