CAM Roller Linear Guides | CAM Roller Linear Guides

CAM Roller Linear Guides

This robust product line features sturdy, straight rails and hardened gothic arch rollers that are strong, lightweight and corrosion resistant. Each CRT system offers a unique set of precision and strength, including a patented, side-adjustable preload that simplifies installatio... More About CAM Roller Linear Guides

Browse Categories

CAM Roller Linear Guides

330 products
Close filters
330 products
Part Number PAC2245-012-000 Product Type Linear Rail System - unpainted Length 012",
Part Number PAC2247-048-000 Product Type Linear Rail System - black powder coat finish Length 048",
Part Number PAC2247-024-000 Product Type Linear Rail System - black powder coat finish Length 024",
Part Number PAC2245-048-000 Product Type Linear Rail System - unpainted Length 048",
Part Number VRS4 Length 48", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS4 Length 72", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS4 Length 24", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS3 Length 72", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS3 Length 48", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS3 Length 24", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS2 Length 72", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS2 Length 48", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS2 Length 24", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS1 Length 72", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS1 Length 48", Type V-Guide Linear Rail - Stainless Steel
Part Number VRS1 Length 24", Type V-Guide Linear Rail - Stainless Steel
Part Number VRD4 Length 24", Type V-Guide Linear Rail - Carbon Steel (Drilled)
Part Number VRD4 Length 72", Type V-Guide Linear Rail - Carbon Steel (Drilled)
Part Number VRD4 Length 48", Type V-Guide Linear Rail - Carbon Steel (Drilled)
Part Number VRD3 Length 72", Type V-Guide Linear Rail - Carbon Steel (Drilled)
330 products

CAM Roller Linear Guides

330 products

This robust product line features sturdy, straight rails and hardened gothic arch rollers that are strong, lightweight and corrosion resistant. Each CRT system offers a unique set of precision and strength, including a patented, side-adjustable preload that simplifies installation. 

  • Temperature Rating: -4°F/+176°F (-20°C/+80°C), except Hevi-Rail, -22°F/+248°F  
  • Maximum Horizontal Static Load: 13,308 lb (59 kN) 
  • Maximum Speed: Up to 8 m/s (315 in/s) 

Cam Roller Technology products are ideal for high speeds and a full range of loads required in applications such as medical equipment, material handling, heavy duty industrial systems, sliding doors and more. 

Learn More about our Cam Roller Technology