CAM Roller Linear Guides

CAM Roller Linear Guides

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

More About CAM Roller Linear Guides

Browse Categories

CAM Roller Linear Guides

290 products
Close filters
290 products
Stainless Steel Cam Yoke Roller 7/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
$112.35
Stainless Steel Cam Roller with 5/8" Outer Diameter and Eccentric Studded Follower Adjustable Assembly. Eccentric cam roller assemblies are ideal for situations where maintaining precise alignment is challenging. They help compensate for slight misalignments and varying loads by securely locking in place when the collar is rotated, creating a cam..
$70.73
Chrome Plated Adjustable Eccentric Studded Cam Roller and Cam Follower Assembly with a Roller Diameter of 5/8" - Eccentric cam rollers are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for this..
$52.66
Chrome Plated Cam Yoke Roller 1" Outer Diameter OD Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication..
$38.72
Stainless Steel Cam Yoke Roller with Groove 7/8" Outer Diameter OD. Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication..
$67.64
Chrome Plated Cam Yoke Roller 7/8" Outer Diameter OD Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication..
$53.54
Stainless Steel Cam Roller featuring a 5/8" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended..
$25.56
Chrome Plated Cam Roller featuring a 5/8" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended..
$52.66
Stainless Steel Cam Yoke Roller 0.667" Outer Diameter OD. Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent..
$67.53
Chrome Plated Cam Yoke Roller 0.667" Outer Diameter OD. Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent..
$33.51
Designed for high temperature environments, this hardened steel cam roller featuring a 1/2" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading..
$29.43
Adjustable High Temperature 1/2" Outer Diameter Cam Roller and Eccentric Studded Follower Adjustable Assembly. Eccentric cam roller assemblies are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for this by securely locking..
$35.62
Adjustable Chrome Plated 1/2" Outer Diameter Cam Roller and Eccentric Studded Follower Adjustable Assembly. Eccentric cam roller assemblies are ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric rollers help compensate for this by securely locking..
$36.09
Stainless Steel Cam Roller featuring a 1/2" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended..
$21.94
Chrome Plated Cam Yoke Roller 0.432" Outer Diameter OD - Yoke not included. A Cam Yoke is a lever or arm attached to a pivot point that pivots to convert the cam's rotational motion into linear motion, allowing it to move up and down or back and forth. Cam Rollers..
$125.15
High Temperature Cam Yoke Roller 0.558" Outer Diameter OD - Yoke not included. High Temperature Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
$99.90
Chrome Plated Cam Yoke Roller 0.558" Outer Diameter OD - Yoke not included. A Cam Yoke is a lever or arm attached to a pivot point that pivots to convert the cam's rotational motion into linear motion, allowing it to move up and down or back and forth. Cam Rollers..
$29.84
High Temperature Cam Yoke Roller 0.432" Outer Diameter OD - Yoke not included. High Temperature Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
$99.90
Carbon Steel Cam Yoke Roller 7/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
$24.58
Carbon Steel Cam Yoke Roller 1 1/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings..
$35.11
290 products

CAM Roller Linear Guides

290 products

PBC Linear offers linear guides with Cam Roller Technology (CRT) featuring durable linear rails and hardened gothic arch roller bearings that are strong, lightweight, resistant to corrosion and with a patented side-adjustable preload mechanism that facilitates easier installation. The CRT product lines include V-Guides, Commercial Rail Guides, Redi-Rail Guides, Hevi-Rail Systems and Hardened Crown Roller Bearing Guides. Individual cam rollers and followers are also available as a product line below:

  • Temperature Rating: Ranges from -4°F to +176°F (-20°C to +80°C), with the Hevi-Rail rated at -22°F to +248°F.
  • Maximum Horizontal Static Load: Supports up to 13,308 lb (59 kN), making it suitable for heavy-duty tasks.
  • Maximum Speed: Achieves speeds of up to 8 m/s (315 in/s), perfect for fast-moving operations.
  • Versatile Applications: Cam Roller Technology products are ideal for high-speed requirements and a broad range of loads in fields such as medical equipment, material handling, heavy-duty industrial systems, and sliding doors.

Learn More about our Cam Roller Technology